Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

REF192

PRODUCTION

2.5V Precision Micropower, Low Dropout, Low Voltage Reference

Viewing:

Overview

  • Initial Accuracy: ±2 mV Max
  • Temperature Coefficient: 5 ppm/°C Max
  • Low Supply Current: 45 µA Max
  • Sleep Mode: 15 µA Max
  • Low Dropout Voltage
  • Load Regulation: 4 ppm/mA
  • Line Regulation: 4 ppm/V
  • High Output Current: 30 mA
  • Short-Circuit Protection
REF192
2.5V Precision Micropower, Low Dropout, Low Voltage Reference
REF192 Pin Configuration REF19X Pin Configuration
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
Tools & Simulations


Reference Designs

Bipolar Output DAC Circuit with ±5 V Power Supplies
CN0183 Circuits from the lab

Precision 16-Bit, Bipolar Output Voltage Source with +12 V to ±5 V Supply

Features and Benefits

  • Precision 16-bit voltage source
  • 8 Channels Self contained
  • +12V to +/- 5V supply
CN0183
Precision 16-Bit, Bipolar Output Voltage Source with +12 V to ±5 V Supply
Bipolar Output DAC Circuit with ±5 V Power Supplies

Latest Discussions

Recently Viewed