OP497

PRODUCTION

Precision Picoampere Input Current Quad Operational Amplifier

Viewing:

Overview

  • Low offset voltage: 75 μV maximum
  • Low offset voltage drift: 1.0 μV/°C maximum
  • Very low bias current
  • 25°C: 150 pA maximum
  • −40°C to +85°C: 300 pA maximum
  • Very high open-loop gain: 2000 V/mV minimum
  • Low supply current (per amplifier): 625 μA maximum
  • Operates from ±2 V to ±20 V supplies
  • High common-mode rejection: 114 dB minimum

The OP497 is a quad op amp with precision performance in the space-saving, industry standard 16-lead SOlC package. Its combination of exceptional precision with low power and extremely low input bias current makes the quad OP497 useful in a wide variety of applications.

Precision performance of the OP497 includes very low offset (<50 μV) and low drift (<0.5 μV/°C). Open-loop gain exceeds 2000 V/mV ensuring high linearity in every application. Errors due to common-mode signals are eliminated by its common-mode rejection of >120 dB. The OP497 has a power supply rejection of >120 dB which minimizes offset voltage changes experienced in battery-powered systems. The supply current of the OP497 is <625 μA per amplifier, and it can operate with supply voltages as low as ±2 V

The OP497 uses a superbeta input stage with bias current cancellation to maintain picoamp bias currents at all temperatures. This is in contrast to FET input op amps whose bias currents start in the picoamp range at 25°C but double for every 10°C rise in temperature to reach the nanoamp range above 85°C. The input bias current of the OP497 is <100 pA at 25°C.

Combining precision, low power, and low bias current, the OP497 is ideal for a number of applications, including instrumentation amplifiers, log amplifiers, photodiode preamplifiers, and long-term integrators. For a single device, see the OP97 data sheet, and for a dual device, see the OP297 data sheet.

OP497
Precision Picoampere Input Current Quad Operational Amplifier
OP497-pcL
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

OP497 SPICE Macro Model 6

Latest Discussions

Recently Viewed