OP37S

PRODUCTION

Aerospace Low Noise Precision High Speed Op Amp

Viewing:

Overview

  • Low Noise
  • Low Drift: 0.2 µV/°C typical
  • High Speed: 17 V/µs Slew Rate 63 MHz Gain Bandwidth
  • Low Input Offset Voltage: 10 µV typical
  • Excellent CMRR: 126 dB
    (Common-Voltage @ 11 V)
  • High Open-Loop Gain: 1.8 Million
OP37S
Aerospace Low Noise Precision High Speed Op Amp
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • OP37
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on OP37S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed