LTM4632

RECOMMENDED FOR NEW DESIGNS

Ultrathin, Triple Output, Step-Down μModule Regulator for DDR-QDR4 Memory

Viewing:

Overview

  • Complete DDR-QDR4 SRAM Power Solution Including VDDQ, VTT, VTTR (or VREF)
  • Solution in 0.5cm2 (Dual-Sided PCB)
  • Wide Input Voltage Range: 3.6V to 15V
  • 3.3V Input Compatible with VIN Tied to INTVCC
  • 0.6V to 2.5V Output Voltage Range
  • Dual ±3A DC Output Current with Sink and Source Capability
  • ±1.5%, ±10mA Buffered VTTR = VDDQ/2 Output
  • 3A VDDQ + 3A VTT or Dual Phase Single 6A VTT
  • ±1.5% Maximum Total Output Voltage Regulation Error Over Load, Line and Temperature
  • Current Mode Control, Fast Transient Response
  • External Frequency Synchronization
  • Multiphase Parallelable with Current Sharing
  • Selectable Burst Mode® Operation
  • Overvoltage Input and Overtemperature Protection
  • Power Good Indicator
  • Ultrathin 6.25mm × 6.25mm × 1.82mm LGA and 6.25mm × 6.25mm × 2.42mm BGA Packages

The LTM4632 is an ultrathin triple output step-down μModule® (power module) regulator to provide complete power solution for DDR-QDR4 SRAM. Operating from a 3.6V to 15V input voltage, the LTM4632 supports two ±3A output rails, both sink and source capable, for VDDQ and VTT, plus a 10mA low noise reference VTTR output. Both VTT and VTTR track and are equal to VDDQ/2. Housed in a 6.25mm × 6.25mm × 1.82mm LGA and 6.25mm × 6.25mm × 2.42mm BGA packages, the LTM4632 includes the switching controller, power FETs, inductors and support components. Alternatively, the power module can also be configured as a two phase single ±6A output VTT. Only a few ceramic input and output capacitors are needed to complete the design.

The LTM4632 supports selectable Burst Mode operation (CH1 only) and output voltage tracking for supply rail sequencing. Its high switching frequency and current mode control enable a very fast transient response to line and load changes without sacrificing stability.

Fault protection features include overvoltage input, overcurrent and overtemperature protection.

The LTM4632 is RoHS compliant with Pb-free finish.

Applications

  • DDR Memory Power Supply
  • General Purpose Point of Load Conversion
  • Telecom, Networking and Industrial Equipment

LTM4632
Ultrathin, Triple Output, Step-Down μModule Regulator for DDR-QDR4 Memory
QDR4 Memory Power μModule Regulator Output Efficiency vs Load Current Product Package 1
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
Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
LTC2975 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement
Switching Regulators & Controllers 2
LTC3876 RECOMMENDED FOR NEW DESIGNS Dual DC/DC Controller for DDR Power with Differential VDDQ Sensing and ±50mA VTT Reference
LTC3618 RECOMMENDED FOR NEW DESIGNS Dual 4MHz, ±3A Synchronous Buck Converter for DDR Termination
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Reference Designs

HTG-AI & Prime PCIe Express Platform - Top View
HTG-VSL1 Circuits from the lab

Versal PRIME /AI PCI Express Platform

Features and Benefits

  • Xilinx Versal AI Core and Prime series solves a broad range of industry-specific problems with performance and flexibility. Core use cases  include storage acceleration,  data center network acceleration, 5G xHaul and Passive optical networks.

  • The HTG-VSL1 AI Core and Prime PCIe express platform allows easy and versatile functional expansion through two Vita 57.4 compliant High-Pin-Count  FMC+ ports and one high-speed AcceleRate® port.

  • Analog Devices, Inc. supports power delivery solutions for the HTG-VSL1 for the Versal AI Core and Versal Prime PCIe express platform. DC/DC μModule regulators are used on the HTG-VSL1 to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated solutions with built in controller, power FETs, inductors, and capacitors that simplify layout and provide robust power delivery performance.

  • ADI provides supporting documentation including power schematics, layout, LTpowerPlanner® and applicable LTpowerPlay® configuration files to enable you to validate the power solution for your application seamlessly.

  • For a complete list power designs and use cases, please contact your local FAE.

  • Key Power DC DC Modules include:
    • LTM4700 is a Dual 50A or Single 100A μModule Regulator with Digital Power System Management, PMBus
    • LTM4638 is a 15A Step-Down DC/DC μModule Regulator
    • LTM4625 is a 5A Step-Down DC/DC μModule Regulator
    • LTM4632 is a Triple Output, Step-Down μModule Regulator for DDR-QDR4 Memory
    • LTC2937 is a Programmable Six Channel Sequencer and Voltage Supervisor with EEPROM
HTG-VSL1
Versal PRIME /AI PCI Express Platform
HTG-AI & Prime PCIe Express Platform - Top View
HTG-AI & Prime PCIe Express Bottom
Versal VSL1 Power Tree for AI CORE VC1902 & Prime VM1802

Latest Discussions

Recently Viewed