LTM2883

PRODUCTION

SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power

Viewing:

Part Details

  • 2500VRMS for One Minute per UL1577
  • UL Recognized File #E151738
  • Isolated Adjustable DC Power:
    • 3V to 5V at Up to 30mA
    • ±12.5V at Up to 20mA
  • No External Components Required
  • SPI (LTM2883-S) or I2C (LTM2883-I) Options
  • High Common Mode Transient Immunity: 30kV/μs
  • High Speed Operation:
    • 10MHz Digital Isolation
    • 4MHz/8MHz SPI Isolation
    • 400kHz I2C Isolation
  • 3.3V (LTM2883-3) or 5V (LTM2883-5) Operation
  • 1.62V to 5.5V Logic Supply
  • ±10kV ESD HBM Across the Isolation Barrier
  • Maximum Continuous Working Voltage: 560VPEAK
  • Low Current Shutdown Mode (<10μA)
  • Low Profile (15mm × 11.25mm × 3.42mm) BGA Package
LTM2883
SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Isolated 4MHz SPI Interface LTM2883 Operating Through 35kV/μs CM Transient Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers & Isolators 1
LTM2892 PRODUCTION SPI/Digital or I2C μModule Isolator
Protection Switches & Controllers 1
LTM9100 PRODUCTION Anyside High Voltage Isolated Switch Controller with I2C Command and Telemetry
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1748A-D

LTM2883-5I I2C µModule Isolator Demo Board (5.0V Supply)

Product Details

DC1748A-D: Demo Board for LTM2883 SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power.

eval board
DC1748A-B

LTM2883-5S SPI µModule Isolator Demo Board (5.0V Supply)

Product Details

DC1748A-B: Demo Board for LTM2883 SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power.

eval board
DC1748A-A

LTM2883-3S SPI µModule Isolator Demo Board (3.3V Supply)

Product Details

DC1748A-A: Demo Board for LTM2883 SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power.

eval board
DC1748A-C

LTM2883-3I I2C µModule Isolator Demo Board (3.3V Supply)

Product Details

DC1748A-C: Demo Board for LTM2883 SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power.

DC1748A-D
LTM2883-5I I2C µModule Isolator Demo Board (5.0V Supply)
DC1748A-A - Schematic
DC1748A-B
LTM2883-5S SPI µModule Isolator Demo Board (5.0V Supply)
DC1748A-B Demo Board DC1748A-B Demo Board DC1748A-B Demo Board DC1748A-B Demo Board DC1748A-A - Schematic
DC1748A-A
LTM2883-3S SPI µModule Isolator Demo Board (3.3V Supply)
DC1748A-A-LTM2883CY-3S Demo Board DC1748A-A-LTM2883CY-3S Demo Board DC1748A-A-LTM2883CY-3S Demo Board DC1748A-A-LTM2883CY-3S Demo Board DC1748A-A-LTM2883CY-3S Demo Board DC1748A-A - Schematic
DC1748A-C
LTM2883-3I I2C µModule Isolator Demo Board (3.3V Supply)
DC1748A-C Demo Board DC1748A-C Demo Board DC1748A-C Demo Board DC1748A-C Demo Board DC1748A-A - Schematic

Latest Discussions

Recently Viewed