LTC6953

LAST TIME BUY

Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support

Viewing:

Overview

  • JESD204B/C, Subclass 1 SYSREF Signal Generation
  • Additive Output Jitter < 6fsRMS (Integration BW = 12kHz to 20MHz, f = 4.5GHz)
  • Additive Output Jitter 65fsRMS (ADC SNR Method)
  • EZSync, ParallelSync Multichip Synchronization
  • Eleven Independent, Low Noise Outputs with Programmable Coarse Digital and Fine Analog Delays
  • Flexible Outputs Can Serve as Either a Device Clock or SYSREF Signal
  • LTC6952 Wizard Software Design Tool Support
  • –40°C to 125°C Operating Junction Temperature Range
LTC6953
Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support
LTC6953 Application Circuit LTC6953 Performance Graph LTC6953 Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
Clock ICs 2
LTC6951 LAST TIME BUY Ultralow Jitter Multi-Output Clock Synthesizer with Integrated VCO
LTC6952 LAST TIME BUY Ultralow Jitter, 4.5GHz PLL with 11 Outputs and JESD204B / JESD204C Support
Phase-Locked Loop (PLL) Synthesizers 2
ADF4377 RECOMMENDED FOR NEW DESIGNS Microwave Wideband Synthesizer with Integrated VCO
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
Linduino DC2026C

An Arduino- and QuikEval- Compatible Code Development Platform with Isolated USB

Product Details

Linduino One controller board (commonly referred to as Linduino or DC2026C) is Analog Device's Arduino compatible system for developing and distributing firmware libraries and example code for Linear Technology’s integrated circuits. The code is designed to be highly portable to other microcontroller platforms, and is written in C using as few processor specific functions as possible. LTSketchbook is the entire code base that holds sketches to talk to Analog Devices’s integrated circuits using Linduino. It allows you to test out the code directly, using the standard demo board for the particular IC.

The Linduino One board is compatible with the Arduino Uno, using the Atmel ATMEGA328 processor. This board features a 14-pin “QuikEval” connector that can be plugged into nearly 100 daughter boards for various Analog Devices parts, including Analog to Digital converters, Digital to Analog Converters, high-voltage power monitors, temperature measurement devices, RF synthesizers, battery stack monitors, and more.

An LTM2884 USB Isolator breaks the ground connection to the PC, allowing projects to operate at a differentground potential than the computer that is controlling it. Contact linduino@analog.com or check our EngineerZone forum for any questions. For a list of frequently asked questions, please visit our FAQ.

The Linduino board ships with firmware that allows it to communicate with the QuikEval program, which provides all of the GUIs for compatible demo boards. Installing QuikEval is also the recommended way to install the correct USB drivers for the Linduino One board. To modify the code, and to load programs into the Linduino, download the Arduino IDE LTSketchbook.

eval board
DC2430A

DC2430A Linduino SPI 1:8 Expander Demonstration Board (DC2026 Included)

Product Details

Demonstration circuit 2430A is a Linduino® SPI 1:8 Expander Shield. The DC2430A shield routes SPI and I2C signals from one DC2026 to one of eight selectable QuikEval connector sites. When a DC2430A QuikEval connector site is selected, an LED will illuminate next to the active site. 


 

eval board
DC2610A

Demo Board for LTC6953 | Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B Support

Product Details

Demonstration circuit 2610A features the LTC6953, an Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B Support.

By default, the DC2610A is powered from a single 3.3V supply. An option is provided to power to the DC2610A from dual supplies, allowing for the LTC6953’s output supply pins to connect to an LTC Silent Switcher® and the LTC6953 input supply pin to connect to a low noise LDO.

All differential inputs and seven of the differential outputs are populated with 0.5” spaced SMA connectors. These outputs are AC-coupled with 50Ω transmission lines making them suitable to drive 50Ω impedance instruments. The remaining four differential outputs are terminated with 100Ω.

The LTC6953’s EZSync and SYSREF request functions are made available via the LTC6953 SPI interface or the EZS_SRQ SMA/turret connectors. The DC2609A, DC2610A, and DC2611A SMA placement was designed for ease of connection for all multi-part synchronization and SYSREF request modes.

A calibration path is provided to aid in accurate LTC6953 propagation delay measurements.

A DC2026 USB serial controller board is used for SPI communication with the LTC6953, controlled by the supplied LTC6952Wizard software.

Linduino DC2026C
An Arduino- and QuikEval- Compatible Code Development Platform with Isolated USB
DC2026C Evaluation Board Top View
DC2430A
DC2430A Linduino SPI 1:8 Expander Demonstration Board (DC2026 Included)
 DC2430A - Schematic
DC2610A
Demo Board for LTC6953 | Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B Support
LTC6953 TOP LTC6953 BOTTOM LTC6953 ANGLE DC2610A Application Circuit

Latest Discussions

Recently Viewed