LTC6945

Obsolete

Ultralow Noise and Spurious 0.35GHz to 6GHz Integer-N Synthesizer

Viewing:

Part Details

  • Low Noise Integer-N PLL
  • 350MHz to 6GHz VCO Input Range
  • –226dBc/Hz Normalized In-Band Phase Noise Floor
  • –274dBc/Hz Normalized In-Band 1/f Noise
  • –157dBc/Hz Wideband Output Phase Noise Floor
  • Excellent Spurious Performance
  • Output Divider (1 to 6, 50% Duty Cycle)
  • Low Noise Reference Buffer
  • Output Buffer Muting
  • Charge Pump Supply from 3.15V to 5.25V
  • Charge Pump Current from 250μA to 11.2mA
  • Configurable Status Output
  • SPI Compatible Serial Port Control
  • PLLWizard Software Design Tool Support
LTC6945
Ultralow Noise and Spurious 0.35GHz to 6GHz Integer-N Synthesizer
LTC6945 Data Converter Sample Clock 1GHz Sample Clock Phase Noise Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

PLLWizard

PLLWizard is used to communicate with the LTC6945 and LTC6946 synthesizers. It uses the DC590 controller to translate between USB and SPI-compatible serial communications formats. It also includes advanced PLL design and simulation capabilities which aid in loop filter design and selecting the correct SPI map register values.


Hardware Ecosystem

Parts Product Life Cycle Description
Modulators & Demodulators 1
LTC5585 PRODUCTION Wideband IQ Demodulator with IIP2 and DC Offset Control
Operational Amplifiers (Op Amps) 1
LT1678 PRODUCTION Dual/Quad Low Noise, Rail-to-Rail, Precision Op Amps
Phase-Locked Loop (PLL) Synthesizers 1
LTC6950 Obsolete 1.4GHz Low Phase Noise, Low Jitter PLL with Clock Distribution
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Linduino 3

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

IBIS Model 1


Evaluation Kits

eval board
DC2429A

LT3042 Low Noise PLL/VCO Power Supply Board with Onboard 100MHz Reference Frequency

Product Details

Demonstration Circuit 2429A is a PLL/VCO Supply and Reference Frequency Board that features the LT3042, an ultralow noise and ultrahigh PSRR RF linear regulator. When powered from a 6V to 20V lab or wall wart supply, the DC2429A produces four ultralow noise supplies using seven LT3042s. These supplies include a fixed 3.3V/800mA supply (four LT3042's in parallel), a fixed 5V/200mA supply, a fixed 3.3V/200mA supply that powers an onboard 100MHz ultralow jitter crystal oscillator, and an adjustable voltage (2.5V to 15V), 200mA supply ideal for powering external VCOs. The DC2429 ensures PLL/VCO evaluation meets data sheet performance.


 


eval board
DC1649A-A

LTC6945 Demo | Ultralow Noise and Spurious 6GHz Integer-N Synthesizer, VCO=902-928Hz, (Requires DC590)

Product Details

DC1649A-A: Demo Board for LTC6945 Ultralow Noise and Spurious 0.35GHz to 6GHz Integer-N Synthesizer.

DC2429A
LT3042 Low Noise PLL/VCO Power Supply Board with Onboard 100MHz Reference Frequency
DC2429A Demo Board DC2429A Demo Board DC2429A Demo Board DC2429A Demo Board Image
DC1649A-A
LTC6945 Demo | Ultralow Noise and Spurious 6GHz Integer-N Synthesizer, VCO=902-928Hz, (Requires DC590)
DC1649A-A Demo Board DC1649A-A Demo Board DC1649A-A Demo Board DC1649A-A Demo Board DC1649A-A - Schematic

Latest Discussions

Recently Viewed