Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

LTC6406

LAST TIME BUY

3GHz, Low Noise, Rail-to-Rail Input Differential Amplifier/Driver

Viewing:

Part Details

  • Low Noise: 1.6nV/√Hz RTI
  • Low Power: 18mA at 3V
  • Low Distortion (HD2/HD3):
    • –80dBc/–69dBc at 50MHz, 2VP-P
    • –104dBc/–90dBc at 20MHz, 2VP-P
  • Rail-to-Rail Differential Input
  • 2.7V to 3.5V Supply Voltage Range
  • Fully Differential Input and Output
  • Adjustable Output Common Mode Voltage
  • 800MHz –3dB Bandwidth with AV = 1
  • Gain-Bandwidth Product: 3GHz
  • Low Power Shutdown
  • Available in 8-Lead MSOP and Tiny 16-Lead 3mm x 3mm x 0.75mm QFN Packages
LTC6406
3GHz, Low Noise, Rail-to-Rail Input Differential Amplifier/Driver
ADC Driver: Single-Ended Input to Differential Output with Common Mode Level Shifting Harmonic Distortion vs Frequency Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Mirrors & Matched Devices 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC6406

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADI DiffAmpCalc™

ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1147A-D

LTC6406 Demo Circuit

Product Details

DC1147A-D: Demo Board for the LTC6406 3GHz, Low Noise, Rail-to-Rail Input Differential Amplifier/Driver


 


eval board
DC1058A-E

Combo Demo Board for LTC2207 and LTC6406, Requires DC718

Product Details

DC1058A-E: Demo Board for the LTC2207 16-Bit, 105Msps ADC and LTC6406 3GHz, Low Noise, Rail-to-Rail Input Differential Amplifier/Driver.

DC1147A-D
LTC6406 Demo Circuit
DC1147A-D Demo Board DC1147A-D Demo Board DC1147A-D Demo Board DC1147A-D Demo Board DC1147A-A - Schematic
DC1058A-E
Combo Demo Board for LTC2207 and LTC6406, Requires DC718
DC1058A-A - Schematic

Latest Discussions

Recently Viewed