LTC6406

LAST TIME BUY

3GHz, Low Noise, Rail-to-Rail Input Differential Amplifier/Driver

Viewing:

Overview

  • Low Noise: 1.6nV/√Hz RTI
  • Low Power: 18mA at 3V
  • Low Distortion (HD2/HD3):
    • –80dBc/–69dBc at 50MHz, 2VP-P
    • –104dBc/–90dBc at 20MHz, 2VP-P
  • Rail-to-Rail Differential Input
  • 2.7V to 3.5V Supply Voltage Range
  • Fully Differential Input and Output
  • Adjustable Output Common Mode Voltage
  • 800MHz –3dB Bandwidth with AV = 1
  • Gain-Bandwidth Product: 3GHz
  • Low Power Shutdown
  • Available in 8-Lead MSOP and Tiny 16-Lead 3mm x 3mm x 0.75mm QFN Packages

The LTC6406 is a very low noise, low distortion, fully differential input/output amplifier optimized for 3V, single supply operation. The LTC6406 input common mode range is rail-to-rail, while the output common mode voltage is independently adjustable by applying a voltage on the VOCM pin. This makes the LTC6406 ideal for level shifting signals with a wide common mode range for driving 12-bit to 16-bit single supply, differential input ADCs.

A 3GHz gain-bandwidth product results in 70dB linearity for 50MHz input signals. The LTC6406 is unity gain stable and the closed-loop bandwidth extends from DC to 800MHz. The output voltage swing extends from near-ground to 2V, to be compatible with a wide range of ADC converter input requirements. The LTC6406 draws only 18mA, and has a hardware shutdown feature which reduces current consumption to 300µA.

The LTC6406 is available in a compact 3mm x 3mm 16-pin leadless QFN package as well as an 8-lead MSOP package, and operates over a –40°C to 85°C temperature range.

Applications

  • Differential Input ADC Driver
  • Single-Ended to Differential Conversion
  • Level-Shifting Ground-Referenced Signals
  • Level-Shifting VCC-Referenced Signals
  • High-Linearity Direct Conversion Receivers

LTC6406
3GHz, Low Noise, Rail-to-Rail Input Differential Amplifier/Driver
ADC Driver: Single-Ended Input to Differential Output with Common Mode Level Shifting Harmonic Distortion vs Frequency Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Matched Resistors & Transistors 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC6406

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADI DiffAmpCalc™

ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1147A-D

LTC6406 Demo Circuit

Product Details

DC1147A-D: Demo Board for the LTC6406 3GHz, Low Noise, Rail-to-Rail Input Differential Amplifier/Driver


 


eval board
DC1058A-E

Combo Demo Board for LTC2207 and LTC6406, Requires DC718

Product Details

DC1058A-E: Demo Board for the LTC2207 16-Bit, 105Msps ADC and LTC6406 3GHz, Low Noise, Rail-to-Rail Input Differential Amplifier/Driver.

DC1147A-D
LTC6406 Demo Circuit
DC1147A-D Demo Board DC1147A-D Demo Board DC1147A-D Demo Board DC1147A-D Demo Board DC1147A-A - Schematic
DC1058A-E
Combo Demo Board for LTC2207 and LTC6406, Requires DC718
DC1058A-A - Schematic

Latest Discussions

Recently Viewed