LTC5598

LAST TIME BUY

5MHz to 1600MHz High Linearity Direct Quadrature Modulator

Viewing:

Overview

  • Frequency Range: 5MHz to 1600MHz
  • High Output IP3:
    • +27.7dBm at 140MHz
    • +22.9dBm at 900MHz
  • Low Output Noise Floor at 6MHz Offset:
    • No Baseband AC Input: –161.2dBm/Hz
    • POUT = 5.5dBm: –160dBm/Hz
  • Low LO Feedthrough: –55dBm at 140MHz
  • High Image Rejection: –50.4dBc at 140MHz
  • Integrated LO Buffer and LO Quadrature Phase Generator
  • 50Ω Single-Ended LO and RF Ports
  • >400MHz Baseband Bandwidth
  • 24-Lead QFN 4mm × 4mm Package
  • Pin-Compatible with Industry Standard Pin-Out
  • Shut-down Mode

The LTC5598 is a direct I/Q modulator designed for high performance wireless applications, including wireless infrastructure. It allows direct modulation of an RF signal using differential baseband I and Q signals. It supports point-to-point microwave link, GSM, EDGE, CDMA, 700MHz band LTE, CDMA2000, CATV applications and other systems. It may also be configured as an image reject upconverting mixer, by applying 90° phase-shifted signals to the I and Q inputs.

The I/Q baseband inputs consist of voltage-to-current converters that in turn drive double-balanced mixers. The outputs of these mixers are summed and applied to a buffer, which converts the differential mixer signals to a 50Ω single-ended buffered RF output. The four balanced I and Q baseband input ports are intended for DC coupling from a source with a common-mode voltage level of about 0.5V. The LO path consists of an LO buffer with single-ended or differential inputs, and precision quadrature generators that produce the LO drive for the mixers. The supply voltage range is 4.5V to 5.25V, with about 168mA current.

Applications

  • Point-to-Point Microwave Link
  • Military Radio
  • Basestation Transmitter GSM/EDGE/CDMA2K
  • 700MHz LTE Basestation Transmitter
  • Satellite Communication
  • CATV/Cable Broadband Modulators
  • 13.56MHz/UHF RFID Modulator

LTC5598
5MHz to 1600MHz High Linearity Direct Quadrature Modulator
5MHz to 1600MHz Direct Conversion Transmitter Application Noise Floor vs RF Output Power and Differential LO Input Power Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
RF Mixers 1
LT5579 PRODUCTION 1.5GHz to 3.8GHz High Linearity Upconverting Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC1455A

LTC5598IUF | 5MHz to 1.6GHz I-Q Modulator

Product Details

DC1455A: Demo Board for the LTC5598 5MHz to 1600MHz High Linearity Direct Quadrature Modulator.

DC1455A
LTC5598IUF | 5MHz to 1.6GHz I-Q Modulator
DC1455A Demo Board DC1455A Demo Board DC1455A Demo Board DC1455A Demo Board DC1455A Demo Board DC1455A - Schematic

Latest Discussions

Recently Viewed