LTC5583

PRODUCTION

Matched Dual-Channel 6GHz RMS Power Detector

Viewing:

Part Details

  • Frequency Range: 40MHz to 6GHz
  • Linear Dynamic Range: Up to 60dB
  • ±0.5dB (Typ) Accuracy Over Temperature
  • 40dB Channel-to-Channel Isolation at 2GHz Even with Single-Ended RF Inputs
  • Matched Dual-Channel Outputs: <1.25dB (Typ)
  • Single-Ended RF Inputs—No Transformer Required
  • Accurate RMS Power Measurement of High Crest Factor Modulated Waveforms
  • Difference Output Provides VSWR Measurement
  • Fast Envelope Detector Outputs
  • Fast Response Time: 140ns Rise Time
  • Small 4mm × 4mm QFN24 Package
 
LTC5583
Matched Dual-Channel 6GHz RMS Power Detector
Block Diagram Output Voltage and Linearity Error  vs RF Input Power, 2140MHz CW  Inputs, Single-Ended Drive Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 2
LTC2362 PRODUCTION 500ksps, 12-Bit Serial ADCs in TSOT-23
LTC2267-12 PRODUCTION 12-Bit, 105Msps Low Power Dual ADCs
Differential Amplifiers 1
LTC6404 LAST TIME BUY 600MHz, Low Noise, High Precision Fully Differential Input/Output Amplifier/Driver
RF Power Detectors 1
LTC5582 PRODUCTION 40MHz to 10GHz RMS Power Detector with 57dB Dynamic Range
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1599A

LTC5583IUF#PBF | Dual RMS Power Detector Demo Board, Setup for 40MHz to 3GHz Operation

Product Details

DC1599A: Demo Board for the LTC5583 Matched Dual-Channel 6GHz RMS Power Detector.

DC1599A
LTC5583IUF#PBF | Dual RMS Power Detector Demo Board, Setup for 40MHz to 3GHz Operation
DC1599A Demo Board DC1599A Demo Board DC1599A Demo Board DC1599A Demo Board DC1599A - Schematic

Latest Discussions

Recently Viewed