LTC5566

PRODUCTION

300MHz to 6GHz Dual Programmable Gain Downconverting Mixer

Viewing:

Part Details

  • 12dB Power Conversion Gain
  • 35dBm Output IP3
  • 15.5dB Range IF DVGA in 0.5dB Steps
  • Programmable RF Input Tuning
  • Reduced Power Mode
  • 3.3V Single Supply
  • Simple SPI for Fast Development
  • –40°C to 105°C Operation (TC)
  • Very Small Solution Size
  • 32-Lead (5mm × 5mm) QFN Package
LTC5566
300MHz to 6GHz Dual Programmable Gain Downconverting Mixer
Dual Channel MIMO Receiver with Programmable 0.5dB Gain Steps LTC5566 Conversion Gain vs RF Frequency and IF Attenuation (0.5dB Gain Steps) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2158-14 NOT RECOMMENDED FOR NEW DESIGNS Dual 14-Bit 310Msps ADC
Low-Noise Amplifiers (LNAs) & Power Amplifiers 1
LTC6430-15 RECOMMENDED FOR NEW DESIGNS High Linearity Differential RF/IF Amplifier/ADC Driver
Phase-Locked Loop (PLL) Synthesizers 1
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Linduino 3

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC2460A

LTC5566 | 300MHz - 6GHz Dual Programmable Gain Downconverting Mixer (Featuring LTC5566) (Companion Board DC2026C; Linduino Software Optional)

Product Details

Demonstration circuit 2460A is optimized for evaluation of the LTC5566 dual programmable gain downconverting mixer. Each channel incorporates an active mixer and a digital IF VGA with 15.5dB gain control range. The IF gain of each channel is independently programmable through the SPI in 0.5dB steps. Its single-ended RF ports are tunable via the SPI or parallel control lines and have a range from 300MHz to 6GHz. The LO port is always matched to 50Ω from 150MHz to 6GHz with 10dB return loss. The differential IF port is usable from 1MHz to 500MHz. There is a reduced power mode available through the SPI, which lowers the total current consumption by 25%.

DC2460A
LTC5566 | 300MHz - 6GHz Dual Programmable Gain Downconverting Mixer (Featuring LTC5566) (Companion Board DC2026C; Linduino Software Optional)
DC2460A Demo Board DC2460A Demo Board DC2460A Demo Board DC2460A Demo Board DC2460A - Schematic

Latest Discussions

Recently Viewed