LTC5533

PRODUCTION

300MHz to 11GHz Precision Dual RF Power Detector

Viewing:

Part Details

  • Two Independent Temperature Compensated Schottky Diode RF Peak Detectors
  • 45dB Channel-to-Channel Isolation at 2GHz
  • Wide Input Frequency Range: 300MHz to 11GHz*
  • Wide Input Power Range: -32dBm to 12dBm
  • Buffered Detector Outputs with Gain of 2x
  • Adjustable VOUT Starting Voltage
  • Wide VCC Range of 2.7V to 6V
  • Low Operating Current: <500µA/Channel
  • Low Shutdown Current: <2µA/Channel
  • 4mm × 3mm DFN Package
LTC5533
300MHz to 11GHz Precision Dual RF Power Detector
300MHz to 11GHz RF Power Detectors Output Voltage vs RF Input Power Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
RF Power Detectors 2
LTC5564 PRODUCTION UltraFast 7ns Response Time 15GHz RF Power Detector with Comparator
LTC5583 PRODUCTION Matched Dual-Channel 6GHz RMS Power Detector
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC821A

LTC5533EDE | Dual RF Power Detector, 300MHz to 11GHz

Product Details

DC821A: Demo Board for the LTC5533 300MHz to 11GHz Precision Dual RF Power Detector.

DC821A
LTC5533EDE | Dual RF Power Detector, 300MHz to 11GHz
DC821A - Schematic

Latest Discussions

Recently Viewed