LT5512

PRODUCTION

1kHz-3GHz High Signal Level Active Mixer

Viewing:

Part Details

  • Broadband RF, LO and IF Operation
  • High Input IP3:
    • >20dBm from 30MHz to 900MHz
    • +17dBm at 1900MHz
  • Typical Conversion Gain: 1dB
  • SSB Noise Figure:
    • 11dB at 900MHz
    • 14dB at 1900MHz
  • Integrated LO Buffer: Insensitive to LO Drive Level
  • Single-Ended or Differential LO Drive
  • High LO-RF Isolation
  • Enable Function
  • 4.5V to 5.25V Supply Voltage Range
  • 4mm × 4mm QFN Package
LT5512
1kHz-3GHz High Signal Level Active Mixer
High Signal-Level Downmixer for 600MHz Wireless Medical Telemetry System Conv Gain, IIP3, NF and LO Leakage vs LO Power Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC503A

LT5512EUF | High Signal Level, Down-Converting Mixer, (Wide IF Output, CATV Applications)

Product Details

DC503A: Demo Board for the LT5512 1kHz-3GHz High Signal Level Active Mixer.

eval board
DC478B

LT5512EUF | High Signal Level, Down-Converting Mixer, (1.9GHz PCS Band)

Product Details

DC478B: Demo Board for the LT5512 1kHz-3GHz High Signal Level Active Mixer.


 


eval board
DC933A

LT5512EUF | Low Frequency (<450MHz) Demo Board

Product Details

DC933A: Demo Board for the LT5512 1kHz-3GHz High Signal Level Active Mixer.


 


DC503A
LT5512EUF | High Signal Level, Down-Converting Mixer, (Wide IF Output, CATV Applications)
DC503A - Schematic
DC478B
LT5512EUF | High Signal Level, Down-Converting Mixer, (1.9GHz PCS Band)
DC478B - Schematic
DC933A
LT5512EUF | Low Frequency (<450MHz) Demo Board
DC933A - Schematic

Latest Discussions

Recently Viewed