LT5512

PRODUCTION

1kHz-3GHz High Signal Level Active Mixer

Viewing:

Overview

  • Broadband RF, LO and IF Operation
  • High Input IP3:
    • >20dBm from 30MHz to 900MHz
    • +17dBm at 1900MHz
  • Typical Conversion Gain: 1dB
  • SSB Noise Figure:
    • 11dB at 900MHz
    • 14dB at 1900MHz
  • Integrated LO Buffer: Insensitive to LO Drive Level
  • Single-Ended or Differential LO Drive
  • High LO-RF Isolation
  • Enable Function
  • 4.5V to 5.25V Supply Voltage Range
  • 4mm × 4mm QFN Package

The LT5512 is an active double-balanced mixer IC, optimized for high linearity HF, VHF and UHF applications. The IC includes an integrated LO buffer amplifi er to drive the mixer and an RF buffer amplifi er for improved LO-RF isolation. Internal bias circuits eliminate the need for precision external resistors and allow the device to be powered-down using the enable control (EN) pin.

The externally matched RF and IF ports allow the mixer to be used at very low frequencies, below 1MHz or up to 3GHz. The differential LO input is designed for single-ended or a differential input drive.

The LT5512 is a high-linearity alternative to passive diode mixers. Unlike passive mixers, which have conversion loss and require high LO drive levels, the LT5512 delivers conversion gain and requires signifi cantly lower LO drive levels.

Applications

  • HF/VHF/UHF Mixer
  • Cellular/PCS/UMTS Infrastructure
  • High Linearity Mixer Applications
  • ISM Band Receivers
  • Wireless Medical Telemetry System (WMTS)

LT5512
1kHz-3GHz High Signal Level Active Mixer
High Signal-Level Downmixer for 600MHz Wireless Medical Telemetry System Conv Gain, IIP3, NF and LO Leakage vs LO Power Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC933A

LT5512EUF | Low Frequency (<450MHz) Demo Board

Product Details

DC933A: Demo Board for the LT5512 1kHz-3GHz High Signal Level Active Mixer.


 


eval board
DC503A

LT5512EUF | High Signal Level, Down-Converting Mixer, (Wide IF Output, CATV Applications)

Product Details

DC503A: Demo Board for the LT5512 1kHz-3GHz High Signal Level Active Mixer.

eval board
DC478B

LT5512EUF | High Signal Level, Down-Converting Mixer, (1.9GHz PCS Band)

Product Details

DC478B: Demo Board for the LT5512 1kHz-3GHz High Signal Level Active Mixer.


 


DC933A
LT5512EUF | Low Frequency (<450MHz) Demo Board
DC933A - Schematic
DC503A
LT5512EUF | High Signal Level, Down-Converting Mixer, (Wide IF Output, CATV Applications)
DC503A - Schematic
DC478B
LT5512EUF | High Signal Level, Down-Converting Mixer, (1.9GHz PCS Band)
DC478B - Schematic

Latest Discussions

Recently Viewed