HMC7585

E-Band Upconverter SiP 81 - 86 GHz

Viewing:

Overview

  • Conversion Gain: 32 dB typical
  • Gain Control Range: 40 dB typical
  • Saturated Output Power (PSAT): 24 dBm typical
  • Output Third-Order Intercept (IP3): 30 dBm typical
  • Output Power for P1dB Compression: 23 dBm
  • Built-in Power Detector
  • Built-in Envelope Detector for I/Q Mismatch Correction
  • Fully Integrated In Surface Mount 50-Lead 16 mm x 14 mm Package

The HMC7585LG is fully integrated System in Package (SiP) in phase/quadrature (I/Q) upconverter that operates from 81 GHz to 86 GHz. The device uses an image rejection mixer that is driven by a 6 × LO multiplier. A variable gain amplifier followed by a medium power amplifier are added to the mixer outputs to provide a small signal conversion gain of 32 dB typical. Differential I and Q mixer inputs are provided and can be driven with differential I and Q baseband waveforms for direct conversion applications. Alternatively, the inputs can be driven using an external 90° hybrid and two external 180° hybrids for single-sideband applications.

Applications

  • E-Band Communication Systems
  • High Capacity Wireless Backhaul
  • Test & Measurement

HMC7585
E-Band Upconverter SiP 81 - 86 GHz
HMC7585LG Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADMV7320 RECOMMENDED FOR NEW DESIGNS E-Band Upconverter SiP, 81 GHz to 86 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC7585

HMC7585 Evaluation Board

Product Details

The EV2HMC7585LG is a fully populated 4-layer evaluation board that allows evaluation of the 81 GHz to 86 GHz HMC7585LG E-band upconverter system-in-package (SiP).

The board assembly includes 4 edge mounted SMA connectors for the differential I and Q mixer inputs as well as a single edge mounted 2.9mm connector for the LO drive input signal. The evaluation board is mounted on an aluminum backplate which includes a standard WR-12 waveguide hole pattern for the E-band signal input.

The board is equipped with LDOs for DC bias and only +5/–5V are needed for powering up the LDOs. Power detector and envelope detector outputs also are also available on the header connectors.

Please refer to the data sheet for detailed biasing requirements and application circuit information.

EVAL-HMC7585
HMC7585 Evaluation Board

Latest Discussions

Recently Viewed