HMC701

LAST TIME BUY

8 GHz 16-bit Fractional-N PLL with Sweeper

Viewing:

Overview

  • 24-Bit Step Size Resolution, 3 Hz typ
  • Ultra Low Phase Noise 
    •  6 GHz, 50 MHz Ref. -103 / -110 dBc/Hz @ 20 kHz (Frac / Integer)
  • Auto & Triggered Sweeper Functions
  • Cycle Slip Prevention (CSP) for Fast Settling
  • Autotune Support for External Step Tuned VCOs
  • Multi-VCO Support
  • 40 Lead 6x6mm SMT Package: 36mm²

The HMC701LP6CE is a SiGe BiCMOS fractional-N frequency synthesizer. The synthesizer includes a 8GHz 16-bit RF N-Divider, a 24-bit delta-sigma modulator, a very low noise digital phase frequency detector (PFD), and a precision controlled charge pump. In addition the synthesizer supports an external step tuned VCO.

The fractional synthesizer features an advanced delta-sigma modulator design that allows ultra-fine frequency step sizes. The synthesizer features the ability to alter both the phase-frequency detector (PFD) gain and the cycle slipping characteristics of the PFD. This feature can reduce the time to arrive at the new frequency by 50% vs. conventional PFDs. Ultra low in-close phase noise also allows wider loop bandwidths for faster frequency hopping.

The synthesizer contains a built-in linear sweeper function, which allows it to perform frequency chirps with a wide variety of sweep times, polarities and dwells, all with an external or automatic sweep trigger.

A General Purpose Output (GPO) bus supports the use of multiple VCOs. In addition the synthesizer has a number of auxiliary clock generation modes that can be accessed via the GPO.

Applications

  • Base Stations for Mobile Radio
    (GSM, PCS, DCS, CDMA, WCDMA)
  • Wireless LANs, WiMax
  • Communications Test Equipment
  • CATV Equipment
  • FMCW Sensors
  • Automotive Radar
  • Phased-Array Systems

HMC701
8 GHz 16-bit Fractional-N PLL with Sweeper
HMC701LP6CE Evaluation Board HMC701LP6CE Evaluation Board - Bottom View HMC701LP6CE Evaluation Board - Top View hmc701lp6c_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADF4158 RECOMMENDED FOR NEW DESIGNS Direct Modulation/Waveform Generating, 6.1 GHz Fractional-N Frequency Synthesizer
ADF4159 RECOMMENDED FOR NEW DESIGNS Direct Modulation/Fast Waveform Generating, 13 GHz, Fractional-N Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-HMC701LP6CE
HMC701LP6CE Evaluation Board
HMC701LP6CE Evaluation Board HMC701LP6CE Evaluation Board - Top View HMC701LP6CE Evaluation Board - Bottom View

Latest Discussions

Recently Viewed