HMC625B

RECOMMENDED FOR NEW DESIGNS

0.5 dB LSB GaAs MMIC 6-Bit Digital Variable Gain Amplifier, DC - 5 GHz

Viewing:

Overview

  • -13.5 to +18 Gain Control in 0.5 dB Steps
  • Power-up State Selection
  • High Output IP3: +32 dBm
  • TTL/CMOS Compatible Serial, Parallel, or latched Parallel Control
  • ±0.25 dB Typical Gain Step Error
  • Single +5V Supply
  • 32 Lead 5x5 mm SMT Package: 25 mm2

The HMC625BLP5E is a digitally controlled variable gain amplifier which operates from DC to 5 GHz, and can be programmed to provide anywhere from 13.5 dB attenuation, to 18 dB of gain, in 0.5 dB steps. The HMC625BLP5E delivers noise figure of 6 dB in its maximum gain state, with output IP3 of up to +32 dBm in any state. The dual mode control interface is CMOS/ TTL compatible, and accepts either a three wire serial input or a 6 bit parallel word. The HMC625BLP5E also features a user selectable power up state and a serial output port for cascading other Hittite serial controlled components. The HMC625BLP5E is housed in a RoHS compliant 5x5 mm QFN leadless package, and requires no external matching components.

Applications

  • Cellular/3G infrastructure
  • WiBro / WiMAX / 4G
  • Microwave radio & VSAT
  • Test equipment and sensors
  • IF & RF applications

HMC625B

0.5 dB LSB GaAs MMIC 6-Bit Digital Variable Gain Amplifier, DC - 5 GHz

HMC625B Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC625B
HMC625B Evaluation Board

Latest Discussions

Recently Viewed