HMC306A

RECOMMENDED FOR NEW DESIGNS

0.5 dB LSB GaAs MMIC 5-Bit Digital Attenuator, 0.7 - 3.8 GHz

Viewing:

Overview

  • RoHS-Compliant Product
  • 0.5 dB LSB Steps to 15.5 dB
  • Single Positive Control Per Bit
  • ±0.2 dB Typical Bit Error
  • Miniature 15 mm2 Package: MSOP10
HMC306A
0.5 dB LSB GaAs MMIC 5-Bit Digital Attenuator, 0.7 - 3.8 GHz
HMC306A Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC306A

Latest Discussions

Recently Viewed