HMC273A

RECOMMENDED FOR NEW DESIGNS

1 dB LSB GaAs MMIC 5-Bit Digital Attenuator, 0.7 to 3.8 GHz

Viewing:

Part Details

  • RoHs compliant product
  • 1 dB LSB steps to 31 dB
  • Single positive control per BIT
  • ±0.2 dB typical bit error
  • Miniature MSOP 10 package: 14.8mm2
  • Included in the HMC-DK004 designer’s kit
HMC273A

1 dB LSB GaAs MMIC 5-Bit Digital Attenuator, 0.7 to 3.8 GHz

HMC273AMS10GE Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC291S RECOMMENDED FOR NEW DESIGNS

4 dB LSB Silicon 2-Bit Positive Control Digital Attenuator, 0.7 - 4.0 GHz

HMC1122 RECOMMENDED FOR NEW DESIGNS

0.1 GHz to 6.0 GHz, 0.5 dB LSB, 6-Bit, Silicon Digital Attenuator

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC273A
HMC273A Evaluation Board

Latest Discussions

Recently Viewed