Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC1082

RECOMMENDED FOR NEW DESIGNS

5.5 GHz to 18 GHz, GaAs, pHEMT, MMIC, Medium Power Amplifier

Viewing:

Overview

  • High saturated output power: 26 dBm with 24% PAE 
  • High gain: 24 dB typical
  • High output IP3: 36 dBm typical
  • High output P1dB: 25.5 dBm
  • Die size: 2.19 mm × 1.05 × 0.1 mm

The HMC1082CHIP is a gallium arsenide (GaAs), monolithic microwave integrated circuit (MMIC), pseudomorphic high electron mobility transistor (pHEMT), driver amplifier that operates from 5.5 GHz to 18 GHz. The HMC1082CHIP provides a typical gain of 24 dB, 36 dBm output IP3, and 25.5 dBm of output power for 1 dB compression, requiring only 220 mA from a 5 V supply voltage. The saturated output power (PSAT) is 26 dBm with 24% power added efficiency (PAE).

The HMC1082CHIP is an ideal driver amplifier for a wide range of applications including point to point radios from 5.5 GHz to 18 GHz and marine radars at 9 GHz. The HMC1082CHIP can also be used for 6 GHz to 18 GHz EW and ECM applications.

APPLICATIONS

  • Software defined radios
  • Electronics warfare (EW)
  • Radar applications
  • Electronic countermeasures (ECMs)

HMC1082
5.5 GHz to 18 GHz, GaAs, pHEMT, MMIC, Medium Power Amplifier
hmc1082lp4e_fbl
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 2

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC1082LP4
HMC1082LP4 Evaluation Board

Latest Discussions

Recently Viewed