AD5390

PRODUCTION

16-Channel 3 V/5 V Serial Input Single-Supply 14-Bit Voltage-Output

Viewing:

Overview

  • AD5390: 16-channel, 14-bit voltage output DAC
  • AD5391: 16-channel, 12-bit voltage output DAC
  • AD5392: 8-channel, 14-bit voltage output DAC
  • Guaranteed monotonic
  • INL
    ±1 LSB max (AD5391)
    ±3 LSB max (AD5390-5/AD5392-5)
    ±4 LSB max (AD5390-3/AD5392-3)
  • On-chip 1.25 V/2.5 V, 10 ppm/°C reference

  • Temperature range: −40°C to +85°C
  • Rail-to-rail output amplifier
  • Power-down mode
  • Package types
  • 64-lead LFCSP (9 mm × 9 mm)
  • 52-lead LQFP (10 mm × 10 mm)
  • User interfaces
  • See data sheet for additional features
AD5390
16-Channel 3 V/5 V Serial Input Single-Supply 14-Bit Voltage-Output
AD5390 Functional Block Diagram AD5390/AD5391 Pin Configuration AD5390/AD5391 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

EVAL-AD5390

AD5390 Evaluation Board

Product Details

The evaluation board allows the functionality and performance of the AD5390 to be easily evaluated. The eval board connects to a PC via the printer port. Software is provided to allow the user to program the registers of the AD5390.

EVAL-AD5390
AD5390 Evaluation Board

Latest Discussions

Recently Viewed