This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV8005

RECOMMENDED FOR NEW DESIGNS

NatureVue Video Signal Processor with Bitmap OSD, Dual HDMI Tx, and Encoder

Viewing:

Overview

  • Video signal processor
    • Full 12-bit, 4:4:4 YUV internal video processing
    • Video format conversion
    • Frame rate conversion
    • Motion adaptive de-interlacing with ultralow angle interpolation
    • Cadence detection
    • Sharpness details and picture enhancement
    • Upscaler and downscaler to from 4k2k
    • Color space conversion
  • On-screen display (OSD)
    • Internally generated bitmap-based OSD allowing overlay on one or more video outputs
    • Overlay on 3D and 4k × 2k video formats
    • Up to ARGB8888 with alpha blending
  • External OSD video blending for picture and picture (PIP) support
  • HDMI transmitters
    • Dual 4k x 2k HDMI transmitters
    • Audio return channel (ARC) support
    • Dual audio insertion from TMDS Rx or from audio input pins
    • HDCP 1.4 and EDID support
  • Noise Shaped Video (NSV) six-DAC video encoder
    • Six 12-bit NSV video DACs supporting multiformat video
    • Composite (CVBS), S-Video (Y/C), and Component YPrPb (SD, ED, and HD)
  • Professional video features
    • Capability to output up to 36-bit TTL data
    • Ability to synchronize output video to externally applied reference sync signals
  • See datasheet for additional features

The ADV8005 is a multiple input video signal processor that can deinterlace and scale standard definition (SD), enhanced definition (ED), or high definition (HD) video data to ultra HD formats; generate a bitmap on-screen display (OSD); and output the video with OSD overlaid on two High-Definition Multimedia Interface (HDMI®) transmitters and a video encoder.

The 60-bit TTL video port can be used to input video to the ADV8005 in a number of ways: using the 48-bit TTL pixel port, using the 24-bit external OSD TTL pixel port, or from a device with an HDMI transmitter such as the ADV7850. The ADV8005 supports many of the formats outlined in the CEA-861-F and VESA specifications, as well as several other widely used timing formats.

The ADV8005 features primary and secondary video scalers that enable simultaneous output of multiple different resolutions. The primary video scaler can upscale to 4k × 2k modes. The secondary video scaler can upscale to 1080p or UXGA graphics. 4k × 2k downscaling is performed using the secondary video scaler, leaving the primary video scaler available for other video processing.

The ADV8005 primary video scaler can perform high performance, motion adaptive interlaced to progressive conversion on SD and HD content. Additional functionality has also been added to ADV8005 to facilitate upscaling and downscaling to VESA formats with pixel clock frequencies below 300 MHz.

Detail enhancement and image enhancing techniques such as random, mosquito, and block noise reduction allow improved final image quality. The frame rate converter of the ADV8005 allows the conversion between common frame rates with support to output two different frame rates simultaneously under certain conditions. The VSP can do aspect ratio conversion, CUE correction, crop output image.

The ADV8005 can accept OSD video from an external OSD source on one of its inputs and it can internally generate a high quality, bitmap-based OSD. The internal OSD is highly flexible and allows the system designer to easily incorporate features like scrolling text and animation in various color depths up to 24-bit true color with alpha blending, such as RGB565, ARGB4444 and ARGB8888.

Analog Devices, Inc., provides an OSD development tool (Blimp) to assist in the design, debug, and emulation of the OSD prior to integration with the system application. When the design is complete, the OSD development tool automatically generates code to which system application programming interfaces (APIs) can be added before integration with the system application and an OSD design resource, which must be downloaded to an external SPI flash memory.

Video can be output from the ADV8005 using one or both of the HDMI transmitters and/or the six-DAC SD/HD video encoder. The six 12-bit NSV® video DACs allow composite (CVBS), S-Video (Y/C), and component (YPrPb) analog outputs in standard, enhanced, and high definition video formats. Oversampling of 216 MHz (SD and ED) and 297 MHz (HD) removes the requirement for external output filtering. Rovi® and non-Rovi variants of the ADV8005 are available.

Both of the HDMI transmitters on the ADV8005 support 4k × 2k and all mandatory and many optional 3D video resolutions. Each transmitter features an audio return channel receiver (ARC). The ADV8005 can receive up to eight channels of I2S, S/PDIF, direct stream digital (DSD), and high bit rate (HBR) audio passed from either the serial video Rx or from the externally available audio input pins.

The ADV8005 supports the I2C protocol for communication with the system microcontroller.

APPLICATIONS

  • High end A/V receivers
  • Upconverting DVD players/recorders
  • Video conferencing and distribution
  • HDMI splitters
  • Video walls
  • 4k HDMI transmitter

ADV8005
NatureVue Video Signal Processor with Bitmap OSD, Dual HDMI Tx, and Encoder
ADV8005 Functional Block Diagram ADV8005 Pin Configuration
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
Evaluation Software 1

NatureVue™ OSD Demonstration Software


Hardware Ecosystem

Parts Product Life Cycle Description
Audio & Video Converters 4
ADV7850 RECOMMENDED FOR NEW DESIGNS Complete AV Front-End
ADV7844 NOT RECOMMENDED FOR NEW DESIGNS Quad HDMI 1.4 Fast Switching Receiver with 12-Bit, 170 MHz Video and Graphics Digitizer and 3D Comb Filter Decoder
ADV7604 PRODUCTION 12-Bit, Deep Color HDMI v1.3 Receiver with Analog Interface
ADV7842 RECOMMENDED FOR NEW DESIGNS Dual HDMI 1.4 Fast Switching Receiver with 12-Bit, 170 MHz Video and Graphics Digitizer and 3D Comb Filter Decoder
Crosspoint Switches 1
ADN4604 PRODUCTION X-STREAM™ 4.25 Gbps, 16 × 16, Digital Crosspoint Switch
Interface Receivers 2
ADV7619 RECOMMENDED FOR NEW DESIGNS Dual Port, Xpressview, 3 GHz HDMI Receiver
ADV7610 RECOMMENDED FOR NEW DESIGNS Low Power, 165 MHz HDMI Receiver
Interface Transceivers & Isolators 2
ADV7623 RECOMMENDED FOR NEW DESIGNS HDMI® Transceiver with Xpressview Fast Switching Technology
ADV7625 RECOMMENDED FOR NEW DESIGNS 3GHz HDMI 5:2 cross point Transceiver with On-Screen Display
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-ADV8005

ADV8005 Evaluation Board

Product Details

This page contains evaluation board documentation, software and tools and ordering information for evaluating the ADV8005.


EVAL-ADV8005
ADV8005 Evaluation Board

Latest Discussions

Recently Viewed