This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7842

RECOMMENDED FOR NEW DESIGNS

Dual HDMI 1.4 Fast Switching Receiver with 12-Bit, 170 MHz Video and Graphics Digitizer and 3D Comb Filter Decoder

Viewing:

Overview

  • Dual HDMI 1.4 fast switching receiver
  • 170 MHz video and graphics digitizer
  • 3D comb filter video decoder
  • SCART fast blank support
  • Adaptive HDMI equalizer
  • Integrated CEC controller
  • HDMI repeater support
  • Advanced VBI data slicer
  • 256-ball, 17 mm × 17 mm BGA package
  • 2:1 HDMI 1.4 225 MHz receiver
    Xpressview™ fast switching of HDMI ports
  • See data sheet for additional features

The ADV7842 is a dual HDMI 1.4 fast switching rReceiver with 12-Bit, 170 MHz video and graphics digitizer and 3D comb filter decoder. It is a highly flexible 36-bit pixel output interface with nternal EDID RAM for HDMI and graphics.

The ADV7842 incorporates a dual input HDMI 1.4-compatible receiver that supports all HDTV formats up to 1080p and display resolutions up to UXGA (1600 × 1200 at 60 Hz).

The ADV7842 incorporates Xpressview™ fast switching on both input HDMI ports. Using the Analog Devices, Inc., hardware-based HDCP engine that minimizes software overhead, Xpressview technology allows fast switching between any HDMI input ports in less than 1 second.


Applications
  • Advanced TVs
    PDP HDTVs
    LCD TVs (HDTV ready)
    LCD/DLP® rear projection HDTVs
    CRT HDTVs
    LCoS™ HDTVs
  • AVR video receivers
  • LCD/DLP front projectors
  • HDTV STBs with PVR
  • Projectors

ADV7842
Dual HDMI 1.4 Fast Switching Receiver with 12-Bit, 170 MHz Video and Graphics Digitizer and 3D Comb Filter Decoder
ADV7842 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

ADV7842 HDMI Receiver Library API Source Code for any OS\Platform (exe)


Tools & Simulations


Evaluation Kits

EVAL-ADV7842

ADV7842 and ADV7511 Evaluation Board

Product Details

This is a board for evaluating the ADV7842 combination Decoder / Digitizer / HDMI Receiver and ADV7511 HDMI Transmitter. It has VGA, Composite, Component, HDMI, and SVideo inputs and HDMI output. There is a Blackfin BF524 on the board which is a controller and can be used for audio processing between input and output. The video and audio bus is jumper-able so any of the parts can be evaluated by themselves or with customer hardware in between. Evaluation software is available.

Customers wishing to order the EVAL-ADV7842-7511 or the EVAL-ADV7842-7511P must be HDMI adopters listed at HDMI.org. Customers wishing to order the EVAL-ADV7842-7511 must also be HDCP licensees.

EVAL-ADV7842
ADV7842 and ADV7511 Evaluation Board

Latest Discussions

Recently Viewed