ADUM2402
PRODUCTIONQuad-Channel Digital Isolator
- Part Models
- 12
- 1ku List Price
- Starting From $4.22
Overview
- Low power operation
- 5 V operation
- 1.0 mA per channel maximum @ 0 Mbps to 2 Mbps
- 3.5 mA per channel maximum @ 10 Mbps
- 31 mA per channel maximum @ 90 Mbps
- 3 V operation
- 0.7 mA per channel maximum @ 0 Mbps to 2 Mbps
- 2.1 mA per channel maximum @ 10 Mbps
- 20 mA per channel maximum @ 90 Mbps
- 5 V operation
- Bidirectional communication
- 3 V/5 V level translation
- High temperature operation: 105°C
- High data rate: dc to 90 Mbps (NRZ)
- High common-mode transient immunity: >25 kV/μs
- Output enable function
- Precise timing characteristics
- 2 ns maximum pulse width distortion
- 2 ns maximum channel-to-channel matching
- 16-lead SOIC wide body package version (RW-16)
- 16-lead SOIC wide body enhanced creepage version (RI-16)
- Safety and regulatory approvals (RI-16 package/RW-16 package)
- UL 1577
- VISO = 5000 V rms for 1 minute
- IEC/EN/CSA 62368-1
- IEC/CSA 60601-1
- IEC/CSA 61010-1
- CQC GB 4943.1
- DIN EN IEC 60747-17 (VDE 0884-17)
- VIORM = 645 V peak
- UL 1577
The ADuM2400/ADuM2401/ADuM2402 are 4-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics that are superior to alternatives, such as optocoupler devices.
By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with opto-couplers. The typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. Furthermore, iCoupler devices run at one-tenth to one-sixth the power of optocouplers at comparable signal data rates.
The ADuM2400/ADuM2401/ADuM2402 isolators provide four independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide). The ADuM2400/ADuM2401/ADuM2402 models operate with the supply voltage of either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. In addition, the ADuM2400/ADuM2401/ADuM2402 provide low pulse width distortion (<2 ns for CRWZ grade) and tight channel-to-channel matching (<2 ns for CRWZ grade). The ADuM2400/ADuM2401/ADuM2402 isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during power-up/power-down conditions.
APPLICATIONS
- General-purpose, high voltage, multichannel isolation
- Medical equipment
- Motor drives
- Power supplies
Documentation
Data Sheet 1
User Guide 2
Application Note 7
Technical Articles 6
Informational 1
Safety and Regulatory Compliance 1
Frequently Asked Question 1
Video 1
Brochure 1
Safety and Regulatory Compliance 1
Analog Dialogue 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM2402ARIZ | 16-Lead SOIC (Increased Creepage) | ||
| ADUM2402ARIZ-RL | 16-Lead SOIC (Increased Creepage) | ||
| ADUM2402ARWZ | 16-Lead SOIC Wide | ||
| ADUM2402ARWZ-RL | 16-Lead SOIC Wide | ||
| ADUM2402BRIZ | 16-Lead SOIC (Increased Creepage) | ||
| ADUM2402BRIZ-RL | 16-Lead SOIC (Increased Creepage) | ||
| ADUM2402BRWZ | 16-Lead SOIC Wide | ||
| ADUM2402BRWZ-RL | 16-Lead SOIC Wide | ||
| ADUM2402CRIZ | 16-Lead SOIC (Increased Creepage) | ||
| ADUM2402CRIZ-RL | 16-Lead SOIC (Increased Creepage) | ||
| ADUM2402CRWZ | 16-Lead SOIC Wide | ||
| ADUM2402CRWZ-RL | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 29, 2025 - 25_0067 Update Data Sheet Regulatory Information for Select Data Isolator Products |
||
| ADUM2402ARIZ | PRODUCTION | |
| ADUM2402ARIZ-RL | PRODUCTION | |
| ADUM2402ARWZ | PRODUCTION | |
| ADUM2402ARWZ-RL | PRODUCTION | |
| ADUM2402BRIZ | PRODUCTION | |
| ADUM2402BRIZ-RL | PRODUCTION | |
| ADUM2402BRWZ | PRODUCTION | |
| ADUM2402BRWZ-RL | PRODUCTION | |
| ADUM2402CRIZ | PRODUCTION | |
| ADUM2402CRIZ-RL | PRODUCTION | |
| ADUM2402CRWZ | PRODUCTION | |
| ADUM2402CRWZ-RL | PRODUCTION | |
|
Feb 9, 2022 - 22_0002 Notification of Qualification of Alternate Fab Foundry at ADI Limerick for IC die in Digital Isolator products. |
||
| ADUM2402ARIZ | PRODUCTION | |
| ADUM2402ARIZ-RL | PRODUCTION | |
| ADUM2402ARWZ | PRODUCTION | |
| ADUM2402ARWZ-RL | PRODUCTION | |
| ADUM2402BRIZ | PRODUCTION | |
| ADUM2402BRIZ-RL | PRODUCTION | |
| ADUM2402BRWZ | PRODUCTION | |
| ADUM2402BRWZ-RL | PRODUCTION | |
| ADUM2402CRIZ | PRODUCTION | |
| ADUM2402CRIZ-RL | PRODUCTION | |
| ADUM2402CRWZ | PRODUCTION | |
| ADUM2402CRWZ-RL | PRODUCTION | |
|
Sep 22, 2015 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADUM2402ARIZ | PRODUCTION | |
| ADUM2402ARIZ-RL | PRODUCTION | |
| ADUM2402ARWZ | PRODUCTION | |
| ADUM2402ARWZ-RL | PRODUCTION | |
| ADUM2402BRIZ | PRODUCTION | |
| ADUM2402BRIZ-RL | PRODUCTION | |
| ADUM2402BRWZ | PRODUCTION | |
| ADUM2402BRWZ-RL | PRODUCTION | |
| ADUM2402CRIZ | PRODUCTION | |
| ADUM2402CRIZ-RL | PRODUCTION | |
| ADUM2402CRWZ | PRODUCTION | |
| ADUM2402CRWZ-RL | PRODUCTION | |
|
Mar 30, 2015 - 14_0211 ADUM2400/01/02 Die Revision |
||
| ADUM2402ARIZ | PRODUCTION | |
| ADUM2402ARIZ-RL | PRODUCTION | |
| ADUM2402BRIZ | PRODUCTION | |
| ADUM2402BRIZ-RL | PRODUCTION | |
| ADUM2402CRIZ | PRODUCTION | |
| ADUM2402CRIZ-RL | PRODUCTION | |
|
Nov 6, 2013 - 13_0283 Change of Moisture Sensitivity Level Rating for iCoupler Products Assembled in an RI-16 Package from MSL 1 to MSL 3 |
||
| ADUM2402ARIZ | PRODUCTION | |
| ADUM2402ARIZ-RL | PRODUCTION | |
|
Feb 27, 2012 - 11_0066 Qualification of Alternate Fab Foundry Gold Plating Process Site for Isolation Products at ADI Limerick. |
||
| ADUM2402ARIZ | PRODUCTION | |
| ADUM2402ARIZ-RL | PRODUCTION | |
| ADUM2402ARWZ | PRODUCTION | |
| ADUM2402ARWZ-RL | PRODUCTION | |
| ADUM2402BRIZ | PRODUCTION | |
| ADUM2402BRIZ-RL | PRODUCTION | |
| ADUM2402BRWZ | PRODUCTION | |
| ADUM2402BRWZ-RL | PRODUCTION | |
| ADUM2402CRIZ | PRODUCTION | |
| ADUM2402CRIZ-RL | PRODUCTION | |
| ADUM2402CRWZ | PRODUCTION | |
| ADUM2402CRWZ-RL | PRODUCTION | |
|
Jan 20, 2015 - 14_0211 ADUM2400/01/02 Die Revision |
||
| ADUM2402ARWZ | PRODUCTION | |
| ADUM2402ARWZ-RL | PRODUCTION | |
| ADUM2402BRWZ | PRODUCTION | |
| ADUM2402BRWZ-RL | PRODUCTION | |
| ADUM2402CRWZ | PRODUCTION | |
| ADUM2402CRWZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADUM342E | RECOMMENDED FOR NEW DESIGNS | 5.7 kV/3.0 kV rms Quad Digital Isolators |