ADUM2200

PRODUCTION

Dual-Channel Digital Isolators, 5 kV

Viewing:

Part Details

  • High isolation voltage: 5000 V rms
  • Enhanced system-level ESD performance per IEC 61000-4-x
  • Low power operation
    • 5 V operation
      • 1.6 mA per channel maximum at 0 Mbps to 1 Mbps
      • 3.7 mA per channel maximum at 10 Mbps
    • 3.3 V operation
      • 1.4 mA per channel maximum at 0 Mbps to 1 Mbps
      • 2.4 mA per channel maximum at 10 Mbps
  • High temperature operation: 105°C and 125°C options
  • High data rate: dc to 10 Mbps (NRZ)
  • Precise timing characteristics
    • 3 ns maximum pulse width distortion
    • 3 ns maximum channel-to-channel matching
  • High common-mode transient immunity: >25 kV/μs
  • 16-lead SOIC wide body package version (RW-16)
  • 16-lead SOIC wide body enhanced creepage version (RI-16-2)
  • Safety and regulatory approvals
    • UL recognition: 5000 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A (RI-16-2 package)
      • IEC 60601-1: 250 V rms (reinforced)
      • IEC 60950-1: 400 V rms (reinforced)
    • VDE certificate of conformity
      • DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
      • VIORM = 848 V peak
  • Qualified for automotive applications
ADUM2200
Dual-Channel Digital Isolators, 5 kV
ADUM2200 Functional Block Diagram ADUM2200 Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADUM320N RECOMMENDED FOR NEW DESIGNS 5.7 kV RMS/3.0 kV RMS Dual Digital Isolators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed