ADT7320
RECOMMENDED FOR NEW DESIGNS±0.25°C Accurate, 16-Bit Digital SPI Temperature Sensor
- Part Models
- 2
- 1ku List Price
- Starting From $4.20
Overview
- Low power
Power saving 1 sample per second (SPS) mode
700 µW typical at 3.3 V in normal mode
7 µW typical at 3.3 V in shutdown mode - Easy Implementation
Low Power - SPI-compatible interface
- Wide operating ranges
Temperature range: −40°C to +150°C
Voltage range: 2.7 V to 5.5 V - Programmable interrupts
Critical overtemperature interrupt
Overtemperature/undertemperature interrupt - See datasheet for additional features
The ADT7320 is a high accuracy digital temperature sensor that offers breakthrough performance over a wide industrial temperature range, housed in a 4 mm × 4 mm LFCSP package. It contains an internal band gap reference, a temperature sensor, and a 16-bit analog-to-digital converter (ADC) to monitor and digitize the temperature to a resolution of 0.0078°C. The ADC resolution, by default, is set to 13 bits (0.0625°C). The ADC resolution is a user programmable mode that can be changed through the serial interface.
The ADT7320 is guaranteed to operate over supply voltages from 2.7 V to 5.5 V. Operating at 3.3 V, the average supply current is typically 210 μA. The ADT7320 has a shutdown mode that powers down the device and offers a shutdown current of typically 2.0 μA at 3.3 V. The ADT7320 is rated for operation over the −40°C to +150°C temperature range.
The CT pin is an open-drain output that becomes active when the temperature exceeds a programmable critical temperature limit. The INT pin is also an open-drain output that becomes active when the temperature exceeds a programmable limit. The INT pin and CT pin can operate in either comparator or interrupt mode.
PRODUCT HIGHLIGHTS
- Ease of use, no calibration or correction required by the user.
- Low power consumption.
- Excellent long term stability and reliability.
- High accuracy for industrial, instrumentation, and medical applications.
- Packaged in a 16-lead RoHS-compliant, 4 mm x 4 mm LFCSP package.
APPLICATIONS
- RTD and thermistor replacement
- Thermocouple cold junction compensation
- Medical equipment
- Industrial controls and test
- Food transportation and storage
- Environmental monitoring and HVAC
- Laser diode temperature controls
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 1
Product Highlight 1
Frequently Asked Question 1
Video 3
Solutions Bulletin & Brochure 1
Device Drivers 1
Circuit Note 1
Product Highlight 1
Analog Dialogue 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADT7320UCPZ-R2 | 16-Lead LFCSP (4mm x 4mm) | ||
| ADT7320UCPZ-RL7 | 16-Lead LFCSP (4mm x 4mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 29, 2016 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| ADT7320UCPZ-R2 | PRODUCTION | |
|
May 11, 2014 - 13_0231 Assembly Transfer of Select 4x4 and 5x5mm LFCSP Products to STATS ChipPAC China. |
||
| ADT7320UCPZ-R2 | PRODUCTION | |
| ADT7320UCPZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Mbed Support 4
Evaluation Software 0
Can't find the software or driver you need?