ADRV9002

RECOMMENDED FOR NEW DESIGNS

Dual Narrow-Band and Wideband RF Transceiver

Viewing:

Part Details

  • 2 × 2 highly integrated transceiver
  • Frequency range of 30 MHz to 6000 MHz
  • Transmitter and receiver bandwidth from 12 kHz to 40 MHz
  • Two fully integrated, fractional-N, RF synthesizers
  • LVDS and CMOS synchronous serial data interface options
  • Low power monitor and sleep modes
  • Multichip synchronization capabilities
  • Fast frequency hopping
  • Dynamic profile switching for dynamic data rates and sample rates
  • Fully integrated DPD for narrow-band and wideband waveforms
  • Fully programmable via a 4-wire SPI
  • 12 mm × 12 mm, 196-ball CSP_BGA
ADRV9002
Dual Narrow-Band and Wideband RF Transceiver
ADRV9002 Functional Block Diagram ADRV9002 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 3

ADRV9001 Transceiver Evaluation Software (TES) and Software Development Kit (SDK)

The ADRV9001 TES & SDK package supports end-users through the evaluation, prototyping and production phases of an ADRV9001-series transceiver development. This software package offers the lowest level of product control for demanding radio applications and is regularly updated to deliver the latest set of product capabilities. The ADRV9001 TES & SDK operates seamlessly with the EVAL-ADRV9002 evaluation system and are essential tools in developing the application-level software to configure and control the ADRV9001-series transceivers. TES additionally offers a demonstration mode that allows customers to virtually experience what the ADRV9001 series transceivers can offer.

ADRV9001 Software and Hardware Selection Guide

The ADRV9001 evaluation system can be controlled using two different software packages provided by ADI. The two software packages serve different user types. This document is designed to help the user to better understand the differences between available ADRV9001 software packages and their corresponding hardware configurations.

ADRV9001 Prototyping Platform

The ADRV9001 Prototyping Platform provides users a Linux-based, platform agnostic software development kit to facilitate quick evaluation and bring-up of an ADRV9001 based solution. Offering compatibility with IIO-Scope and GNU Radio, the ADRV9001 is well suited for applications where high-level control of basic product functionality is sufficient.


Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADRV9001 Design File Package (Last Updated 9/2022)

Download the complete design file resource package including RF ports s-parameters, IBIS models, BSDL files, PCB GERBER and CAD file, schematics, and bill of materials.

Open Tool

Latest Discussions

Recently Viewed