Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceADR127
PRODUCTIONPrecision, Micropower LD0 1.25 VOUT Voltage Reference in TSOT
- Part Models
- 2
- 1ku List Price
- Starting From $1.87
Part Details
- Initial accuracy
A grade: ±0.24%
B grade: ±0.12% - Maximum temperature coefficient
A grade: 25 ppm/°C
B grade: 9 ppm/°C
- Low dropout: 300 mV for ADR121, ADR125
- High output current: +5 mA/−2 mA
- Low typical operating current: 85 μA
- Input range: 2.7 V to 18 V for ADR127
- Temperature range: −40°C to +125°C
- Tiny TSOT (UJ-6) package
The ADR121 / ADR125 / ADR127 are a family of micropower, high precision, series mode, band gap references with sink and source capability. The parts feature high accuracy and low power consumption in a tiny package. The ADR12x design includes a patented temperature-drift curvature correction technique that minimizes the nonlinearities in the output voltage vs. temperature characteristics.
The ADR12x is a low dropout voltage reference, requiring only 300 mV for ADR121 / ADR125 and 1.45 V for ADR127 above the nominal output voltage on the input to provide a stable output voltage. This low dropout performance, coupled with the low 85 μA operating current, makes the ADR12x ideal for battery-powered applications.
Available in an extended industrial temperature range of −40°C to +125°C, the ADR121 / ADR125 / ADR127 are housed in the tiny TSOT (UJ-6) package.
APPLICATIONS
- Battery-powered instrumentation
- Portable medical equipment
- Data acquisition systems
- Automotive
Documentation
Data Sheet 1
Application Note 1
Frequently Asked Question 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADR127AUJZ-REEL7 | 6 ld TSOT | ||
ADR127BUJZ-REEL7 | 6 ld TSOT |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 26, 2010 - 10_0007 Halogen Free Material Change for TSOT Products |
||
ADR127AUJZ-REEL7 | PRODUCTION | |
ADR127BUJZ-REEL7 | PRODUCTION | |
May 27, 2009 - 06_0083 ADI Silicon Valley Second-Generation High Voltage Bipolar Process (HVBP2) Fab/Trim/Probe Transfer. |
||
ADR127AUJZ-REEL7 | PRODUCTION | |
ADR127BUJZ-REEL7 | PRODUCTION | |
Sep 7, 2017 - 17_0079 Qualification of TeamQuest Technology Inc., Philippines as an Alternate Test Site for TC-Vos Testing |
||
ADR127BUJZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
ADR3412 | PRODUCTION | Micro-Power, High-Accuracy 1.2V Voltage Reference. |