ADP5070

RECOMMENDED FOR NEW DESIGNS

1 A/0.6 A, DC-to-DC Switching Regulator with Independent Positive and Negative Outputs

Viewing:

Part Details

  • Wide input supply voltage range: 2.85 V to 15 V
  • Generates well regulated, independently resistor programmable VPOS and VNEG outputs
  • Boost regulator to generate VPOS output
    • Adjustable positive output to 39 V
    • Integrated 1.0 A main switch
    • Optional single-ended primary-inductor converter (SEPIC) configuration for automatic step-up/step-down
  • Inverting regulator to generate VNEG output
    • Adjustable negative output to VIN − 39 V
    • Integrated 0.6 A main switch
  • True shutdown for both positive and negative outputs
  • 1.2 MHz/2.4 MHz switching frequency with optional external frequency synchronization from 1.0 MHz to 2.6 MHz
  • Resistor programmable soft start timer
  • Slew rate control for lower system noise
  • Individual precision enable and flexible start-up sequence control for symmetric start, VPOS first, or VNEG first
  • Out-of-phase operation
  • UVLO, OCP, OVP, and TSD protection
  • 4 mm × 4 mm, 20-lead LFCSP and 20-lead TSSOP
  • −40°C to +125°C junction temperature range
ADP5070
1 A/0.6 A, DC-to-DC Switching Regulator with Independent Positive and Negative Outputs
ADP5070_FBL ADP5070 Pin Configuration ADP5070 Pin Configuration
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
LTspice


Models for the following parts are available in LTspice:

  • ADP5070

ADP507x Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
SCP-ADP5070-EVALZ

ADP5070 Signal Chain Evaluation Board | Dual Boost/Inverting Converter

Product Details

Demonstration circuit SCP-ADP5070-EVALZ is a dual out-put DC-DC converter designed to create a dual polarity regulated voltage for powering several signal chains. The positive regulator provides 15V/1A of output while the negative regulator delivers –15V/300mA.

Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:

  • SCP-INPUT-EVALZ
  • SCP-OUTPUT-EVALZ
  • SCP-1X5BKOUT-EVALZ
  • SCP-THRUBRD-EVALZ
  • SCP-FILTER-EVALZ
  • SCP-1X2BKOUT-EVALZ
  • SCP-5X1-EVALZ

 

To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.

Note that the Demo Manual does not cover details important to the operation and configuration regarding the ADP5070. Please refer to the ADP5070 datasheet for a complete description of the part.

eval board
EVAL-ADP5070

ADP5070/ADP5071 Evaluation Board

Features and Benefits

  • Input voltage range: 3V to 5.5V
  • Output Voltage: +/- 15V
  • Output Voltage With LDOs: +/-12V

Product Details

The ADP5070CP-EVALZ and ADP5071CP-EVALZ evaluation board are used to demonstrate the functionality of the ADP5070 and ADP5071 dc-to-dc converters, respectively.

Simple device measurements, such as line regulation, load regulation and efficiency, can be evaluated with the board. Device features, including selectable operating frequency, soft start, sequencing and slew rate control, may be demonstrated. The ADP7142 and ADP7182 LDOs are also available on the board as an option for enhanced low noise output.

For more details about dc-to-dc converters, refer to the ADP5070 and ADP5071 datasheets. For further information on the LDOs, refer to the ADP7142 and ADP7182 datasheet.

Additional Equipment Needed

  • DC power supply
  • Multimeters for voltage and current measurements
  • Electronic or resistive loads

Evaluation Kit Contents

  • ADP5070CP-EVALZ or ADP5071CP-EVALZ evaluation board

SCP-ADP5070-EVALZ
ADP5070 Signal Chain Evaluation Board | Dual Boost/Inverting Converter
ADP5070 Evaluation Board ADP5070 Evaluation Board - Top View ADP5070 Evaluation Board - Bottom View
EVAL-ADP5070
ADP5070/ADP5071 Evaluation Board
EVAL-ADP5070

Reference Designs

Isolated Multichannel Data Acquisition Simplified Circuit
CN0385 Circuits from the lab

Isolated, Multichannel Data Acquisition System with PGIA for Single-Ended and Differential Industrial Level Signals

Features and Benefits

  • Multichannel Isolated Data Acquisition System
  • Industrial Signal Levels
  • 18-bit, 2MSPS Conversion
  • 750kHz Channel Switching Rate

CN0513 Board
CN0513 Circuits from the lab

20-Bit, 1.8 MSPS, ±2.5 ppm INL, Low Drift, High Accuracy Data Acquisition Solution

Features and Benefits

  • Data acquisition solution fully characterized over 0°C to 70°C
  • Guaranteed 20-bit no missing codes
  • INL: ±2 ppm, DNL: ±0.25 ppm
  • Throughput: 1.8 MSPS
  • Offset error drift: ±3.5 ppm/°C; gain error drift: ±6 ppm/°C
  • SNR: 98 dB at G = 1, 92 dB at G = 10, fIN = 1 kHz
  • THD: −120 dB at G = 1, −116 dB at G = 10, fIN = 1 kHz
  • Oversampled dynamic range: 102 dB at 900 kSPS, OSR = 2
  • Software programmable bipolar input ranges (±1 V to ±10 V)
    • Allows single-ended and differential signals
  • CMRR: 92 dB typical
  • GΩ input impedance allows direct interface with sensors
  • Ease of use features reduce system power and complexity
  • ADC Input overvoltage clamp protection sinks up to 50 mA
  • On-board 5 V reference and buffer
  • First conversion accurate, no latency/pipeline delay
  • Fast conversion time allows low SPI clock rates
  • SPI-/QSPI-/MICROWIRE-/DSP-compatible serial interface
CN0385
Isolated, Multichannel Data Acquisition System with PGIA for Single-Ended and Differential Industrial Level Signals
Isolated Multichannel Data Acquisition Simplified Circuit
EVAL-CN0385-FMCZ Evaluation Hardware
CN0513
20-Bit, 1.8 MSPS, ±2.5 ppm INL, Low Drift, High Accuracy Data Acquisition Solution
CN0513 Board
CN0513 Block Diagram
AD4020 Reference Design Block Diagram

Latest Discussions

Recently Viewed