User Guide
Rev.
A
2
View All
Overview
Features and Benefits
- Input voltage range: 3V to 5.5V
- Output Voltage: +/- 15V
- Output Voltage With LDOs: +/-12V
Product Details
The ADP5070CP-EVALZ and ADP5071CP-EVALZ evaluation board are used to demonstrate the functionality of the ADP5070 and ADP5071 dc-to-dc converters, respectively.
Simple device measurements, such as line regulation, load regulation and efficiency, can be evaluated with the board. Device features, including selectable operating frequency, soft start, sequencing and slew rate control, may be demonstrated. The ADP7142 and ADP7182 LDOs are also available on the board as an option for enhanced low noise output.
For more details about dc-to-dc converters, refer to the ADP5070 and ADP5071 datasheets. For further information on the LDOs, refer to the ADP7142 and ADP7182 datasheet.
Additional Equipment Needed
- DC power supply
- Multimeters for voltage and current measurements
- Electronic or resistive loads
Evaluation Kit Contents
- ADP5070CP-EVALZ or ADP5071CP-EVALZ evaluation board