ADM2587E

PRODUCTION

2.5 kV Signal and Power Isolated, ±15 kV ESD Protected, Full/Half Duplex RS-485 Transceiver (500kbps)

Viewing:

Part Details

  • Isolated RS-485/RS-422 transceiver, configurable as half or full duplex
  • isoPower® integrated isolated dc-to-dc converter
  • ±15 kV ESD protection on RS-485 input/output pins
  • Complies with ANSI/TIA/EIA-485-A-98 and ISO 8482:1987(E)
  • Data rate: 16 Mbps
  • 5 V or 3.3 V operation
  • Connect up to 256 nodes on one bus
  • Open- and short-circuit, fail-safe receiver inputs
  • High common-mode transient immunity: >25 kV/µs
  • Thermal shutdown protection
  • Safety and regulatory approvals
    • UL 1577:
      • VISO = 2500 V rms for 1 minute
    • CQC GB4943.1
    • DIN EN IEC 60747-17 (VDE 0884-17) (pending)
      • VIORM = 524 V peak
    • Operating temperature range: −40°C to +85°C
    • Highly integrated, 20-lead, wide-body SOIC package
ADM2587E
2.5 kV Signal and Power Isolated, ±15 kV ESD Protected, Full/Half Duplex RS-485 Transceiver (500kbps)
ADM2582E/ADM2587E Functional Block Diagram ADM2582E/ADM2587E Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Hardware Ecosystem

Parts Product Life Cycle Description
ADM2563E RECOMMENDED FOR NEW DESIGNS 3 kV RMS Signal and Power Isolated RS-485 Transceiver with ±15 kV IEC ESD
ADM2561E RECOMMENDED FOR NEW DESIGNS 3 kV RMS Signal and Power Isolated RS-485 Transceiver with ±15 kV IEC ESD
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
AD-PQMON-SL

Power Quality Monitor Development Platform

Features and Benefits

  • Allows prototyping of high performance, polyphase energy meters
  • Modular hardware design:
    • Metering & compute base board
    • Add-on board for COMMS and HMI
  • The base board offers flexibility in input/output (I/O) interfacing through custom add-on boards
  • Industrial connectivity: 10BASE-T1L (ADIN1110), RS-485 (ADM2587E), Ethernet (WIZ82)
  • Long time data logging (SD card)
  • Standalone interface (display, LEDs, buttons)
  • I/O prototyping area (external control signals, GPS / GNSS)
  • Publicly available software for evaluation and prototyping
  • Embedded processing implementing the complete IEC 61000-4-30 class S power quality standard (using ADI proprietary ADSW-PQ-CLS library)
  • Open-source GUI (Scopy – Cross-platform Qt application)
  • Fully isolated design for safe operation
  • Industry standard form factor compatible with DIN rail mounts

Product Details

The AD-PQMON-SL provides a complete software and hardware platform for prototyping and evaluating high performance class S polyphase energy quality monitors. The design incorporates the ADE9430 high performance, polyphase energy monitoring IC that has an advanced metrology feature set (total and fundamental active power, volt amperes reactive (VAR), volt amperes (VA), watthour, VAR hour, VA hour, total and fundamental IRMS and VRMS, power factor) and the MAX32650 ultralow power ARM cortex-M4 with FPU-based microcontroller with 3 MB flash and 1 MB SRAM. The ADE9430 enables accurate energy monitoring over a wide dynamic range through its superior analog performance and digital signal processing (DSP) core. The ADE9430 simplifies the implementation and certification of energy and power quality monitoring systems by providing tight integration of acquisition and calculation engines. This solution can be used on a 3-phase system or up to three single-phase systems.

The design also features the MAX32650, which is a part of a new breed of low-power microcontrollers built to thrive in the rapidly evolving Internet of Things (IoT) named DARWIN. These MCUs are smart, with the biggest memories in their class and a massively scalable memory architecture. The MCU exposes all the necessary debug and programming features to enable a complete software development experience with the system. It is coupled with 512 Mb RAM and 64 Mb flash external memories to provide flexibility. The system's firmware is based on ADI's open-source no-OS framework and ADI proprietary ADSW-PQ-CLS library.

The solution has an on-board ADuM6424A Quad-Channel Isolator with Integrated DC-to-DC Converter. This DC-DC converter is used to supply all the components on the high voltage side. The ADUM6424A and the ADUM4152, which is a 5 kV, 7-Channel, SPIsolator™ Digital Isolator for SPI (with 1/2 Aux channel directionality), are used to isolate the connection between the ADE9430 and MAX32650.

The board can be supplied from the AC input through an isolated AC/DC converter or from the USB through the LTC3306, a 1.75 A Synchronous Step-Down Regulator. A logic based on several MAX40203, an Ultra-Tiny nanoPower, 1 A Ideal Diodes with Ultra-Low-Voltage Drop, selects based on availability the supply input with priority to the AC input.

The other 1.1 V and 1.8 V voltage rails needed by the MCU are converted from the 3.3 V input by the ADP225, a Dual, 300 mA Adjustable Output, Quick Output Discharge, Low Noise, High PSRR Voltage Regulator.

For high accuracy time keeping, the MAX31343 ±5 ppm, I2C Real-Time Clock with Integrated MEMS Oscillator is used.

The add-on board includes a standalone interface (a 64 x 4 display, 2 LEDs, and 5 buttons), an SD card for long time data logging, several industrial connectivity ports, and exposes an I/O prototyping area for I2C, SPI, GPIO, UART, 3V3, GND. The prototyping area can be also used for GPS / GNSS (e.g., Accurate Synchrophasor Measurement) or for external control signals.

For industrial connectivity, these are the following possibilities:

  • T1L through the ADIN1110, an ultralow power, single port, 10BASE-T1L transceiver design for industrial Ethernet applications
  • RS-485 implemented using the ADM2587E, a 2.5 kV Signal and Power Isolated, ±15 kV ESD Protected, Full/Half Duplex RS-485 Transceiver (500 kbps)
  • Ethernet

APPLICATIONS

  • Energy and power monitoring
  • Standards compliant power quality monitoring
  • Protective devices
  • Smart power distribution units
  • Polyphase energy meters
  • Intelligent buildings

EVAL-EZLINX

ezLINX™ iCoupler® Isolated Interface Development Environment

Features and Benefits

  • Plug and play system evaluation
  • Easy evaluation of 8 isolated Physical layer communication standards
  • Open source hardware
  • Open source software
  • iCoupler® and isoPower® technology
  • ADSP-BF548 Blackfin Processor running uCLinux
  • Sample PC application
  • Sample embedded uCLinux application

Product Details

The ezLINX iCoupler® Isolated Interface Development Environment provides developers with a cost-effective, plug and play method for evaluation eight physical layer, digitally-isolated communication standards (USB, RS-422, RS-485, RS-232, CAN, SPI, I2C, and LVDS). The Blackfin® ADSP-BF548 processor is used to run the uCLinux operating system and allows for easy customization through the open source hardware and software platform. Development time is significantly reduced for embedded designers and system architects who are designing and evaluating isolated communication standards. The interfaces on ezLINX use ADI's isolated transceivers with integrated iCoupler® and isoPower® digital isolator technology.

Resources

Software

eval board
EVAL-ADM2587E

ADM2587E Evaluation Board: Raspberry Pi & Arduino Shields, 2-Layer Class A & 4-Layer Class B, & ISO RS-485 Repeater

Features and Benefits

  • 2.5 kV rms power and signal isolated RS-485/RS-422 transceiver
  • PCB layout optimized for EN55022 radiated emissions according to the AN-1349 Application Note
  • ADM2587E passes EN55022 Class A (certification available)
  • 2-layer printed circuit board (PCB) layout that minimizes PCB material cost
  • Convenient connections for power and signal through screw terminal blocks
  • Configurable as half-duplex or full-duplex
  • 5 V or 3.3 V operation
  • Easily configurable through jumper connections
  • Test points for measuring all signals

Product Details

The ADM2587E power and signal isolated RS-485 transceivers have two options for easy evaluation: the EVAL-ADM2587EEBZ 4-Layer EN55022 Class B Radiated Emissions Compliant Evaluation Board or the EVAL-ADM2587EEMIZ 2-Layer EN55022 Class A Radiated Emissions Compliant Evaluation Board. Both evaluation boards options are populated with an ADM2582E 20-lead wide-body SOIC component.

The EVAL-ADM2587EEBZ evaluation board is designed to reduce emissions generated by the high frequency switching elements used by the isoPower® technology to transfer power through its transformer. The 4 layer board layout was generated using the guidelines provided in the AN-0971 Application Note, Recommendations for Control of Radiated Emissions with isoPower Devices. The EVAL-ADM2587EEBZ evaluation board was tested at an independent test facility. The evaluation board passed the IEC 61000-4-5 surge testing up to 2 kV.

The EVAL-ADM2587EEMIZ is designed to reduce emissions generated by the high frequency switching elements used by the isoPower® technology to transfer power through the ADM2582E/ADM2587E integrated transformer. The 2 layer board layout is generated using the guidelines provided in the AN-1349 Application Note, PCB Implementation Guidelines to Minimize Radiated Emissions on the ADM2582E/ADM2587E RS-485/RS-422 Transceivers. The EVAL-ADM2582EEMIZ evaluation boards are tested and certified to pass EN55022 Class A.

Resources

AD-PQMON-SL
Power Quality Monitor Development Platform
AD-PQMON-SL Board Photo Angle View AD-PQMON-SL Board Photo Top View AD-PQMON-SL Board Photo Bottom View AD-PQMON-SL Block Diagram
EVAL-EZLINX
ezLINX™ iCoupler® Isolated Interface Development Environment
EVAL-ADM2587E
ADM2587E Evaluation Board: Raspberry Pi & Arduino Shields, 2-Layer Class A & 4-Layer Class B, & ISO RS-485 Repeater
EVAL-ADM2582EEMIZ/EVAL-2587EEMIZ Image

Reference Designs

Isolated USB to FTDI Isolated RS-232/Isolated RS-485 Circuit
CN0373 Circuits from the lab

Isolated USB to Isolated RS-485/Isolated RS-232 Interface

Features and Benefits

  • Isolated USB to Isolated RS-485/RS-232 Interface 
  • Small Footprint 
  • Robust Interface 

CN0373
Isolated USB to Isolated RS-485/Isolated RS-232 Interface
Isolated USB to FTDI Isolated RS-232/Isolated RS-485 Circuit

Latest Discussions

Recently Viewed