ADG211A

NOT RECOMMENDED FOR NEW DESIGNS

LC2MOS ±15 V Quad SPST Switch

Viewing:

Overview

  • 44 V Supply Maximum Ratings
  • ± 15 V Analog Signal Range
  • Low On-Resistance (115 O max)
  • Low Leakage (0.5 nA typ)
  • TTL/CMOS Compatible
  • Break-Before-Make Switching Action
  • Single Supply Operation Possible
  • See datasheet for additional features


The ADG211A and ADG212A are monolithic CMOS devices comprising four independently selectable switches. They are designed on an enhanced LC2 MOS process, which gives an increased signal handling capability of ±15 V. These switches also feature high switching speeds and low RON.

The ADG211A and ADG212A consist of four SPST switches. They differ only in that the digital control logic is inverted. In multiplexer applications, all switches exhibit break-before-make switching action when driven simultaneously. Inherent in the design is low charge injection for minimum transients when switching the digital inputs. 

PRODUCT HIGHLIGHTS

  1. Extended Signal Range.
    These switches are fabricated on an enhanced LC2 MOS process, resulting in high breakdown and an increased analog signal range of ±15 V.
  2. Single Supply Operation.
    For applications where the analog signal is unipolar (0 V to 15 V), the switches can be operated from a single 15 V supply.
  3. Low Leakage.
    Leakage currents in the range of 500 pA make these switches suitable for high precision circuits. The added feature of break-before-make allows for multiple outputs to be tied together for multiplexer applications while keeping leakage errors to a minimum.

ADG211A
LC2MOS ±15 V Quad SPST Switch
ADG211A Functional Block Diagram
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADG1211 PRODUCTION Low Capacitance, Low Charge Injection ±15 V/+12 V iCMOS Quad SPST Switches
ADG5212 RECOMMENDED FOR NEW DESIGNS High Voltage Latch-Up Proof, Quad SPST Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed