ADG1604
PRODUCTION1 Ω Typical On Resistance, ±5 V, +12 V, +5 V, and +3.3 V, 4:1 Multiplexer
- Part Models
- 5
- 1ku List Price
- Starting From $2.21
Part Details
- 1 Ω typical on resistance
- 0.2 Ω on resistance flatness
- ±3.3 V to ±8 V dual-supply operation
- 3.3 V to 16 V single-supply operation
- No VL supply required
- 3 V logic-compatible inputs
- Rail-to-rail operation
- Continuous current per channel
- LFCSP: 504 mA
- TSSOP: 315 mA
- 14-lead TSSOP and 16-lead, 4 mm × 4 mm LFCSP
The ADG1604 is a complementary metal-oxide semiconductor (CMOS) analog multiplexer and switches one of four inputs to a common output, D, as determined by the 3-bit binary address lines, A0, A1, and EN. Logic 0 on the EN pin disables the device. Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. In the off condition, signal levels up to the supplies are blocked. All switches exhibit break-before-make switching action. Inherent in the design is low charge injection for minimum transients when switching the digital inputs.
The ultralow on resistance of these switches make them ideal solutions for data acquisition and gain switching applications where low on resistance and distortion is critical. The on resistance profile is very flat over the full analog input range, ensuring excellent linearity and low distortion when switching audio signals.
The CMOS construction ensures ultralow power dissipation, making the devices ideally suited for portable and batterypowered instruments.
Product Highlights
- 1.6 Ω maximum on resistance over temperature.
- Minimum distortion: THD + N = 0.007%.
- 3 V logic-compatible digital inputs: VINH = 2.0 V, VINL = 0.8 V.
- No VL logic power supply required.
- Ultralow power dissipation: <16 nW.
- 14-lead TSSOP and 16-lead, 4 mm × 4 mm LFCSP.
Applications
- Communication systems
- Medical systems
- Audio signal routing
- Video signal routing
- Automatic test equipment
- Data acquisition systems
- Battery-powered systems
- Sample-and-hold systems
- Relay replacements
Documentation
Data Sheet 1
User Guide 1
Informational 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG1604BCPZ-REEL | 16 ld LFCSP (4x4x.85mm, 2.10mm exposed pad) | ||
ADG1604BCPZ-REEL7 | 16 ld LFCSP (4x4x.85mm, 2.10mm exposed pad) | ||
ADG1604BRUZ | 14 ld TSSOP | ||
ADG1604BRUZ-REEL | 14 ld TSSOP | ||
ADG1604BRUZ-REEL7 | 14 ld TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 5, 2014 - 14_0020 Conversion of 4x4mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
ADG1604BCPZ-REEL | PRODUCTION | |
ADG1604BCPZ-REEL7 | PRODUCTION | |
Sep 14, 2009 - 09_0190 ADG1611/12/13, ADG1604 and ADG1636 Datasheet specification change |
||
ADG1604BCPZ-REEL | PRODUCTION | |
ADG1604BCPZ-REEL7 | PRODUCTION | |
ADG1604BRUZ | PRODUCTION | |
ADG1604BRUZ-REEL | PRODUCTION | |
ADG1604BRUZ-REEL7 | PRODUCTION | |
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
ADG1604BRUZ | PRODUCTION | |
ADG1604BRUZ-REEL | PRODUCTION | |
ADG1604BRUZ-REEL7 | PRODUCTION | |
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
ADG1604BRUZ | PRODUCTION | |
ADG1604BRUZ-REEL | PRODUCTION | |
ADG1604BRUZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.