ADG1208
PRODUCTIONLow Capacitance, 8-Channel, ±15 V/+12 V iCMOS® Multiplexer
- Part Models
- 6
- 1ku List Price
- Starting From $2.89
Part Details
- <1 pC charge injection over full signal range
- 1 pF off capacitance
- 33 V supply range
- 120 Ω on resistance
- Fully specified at ±15 V/+12 V
- 3 V logic compatible inputs
- Rail-to-rail operation
- Break-before-make switching action
- Available in a 16-lead TSSOP, a 16-lead LFCSP_WQ, and a 16-lead SOIC
- Typical power consumption < 0.03 μW
The ADG1208 and ADG1209 are monolithic, iCMOS® analog multiplexers comprising eight single channels and four differential channels, respectively. The ADG1208 switches one of eight inputs to a common output as determined by the 3-bit binary address lines A0, A1, and A2. The ADG1209 switches one of four differential inputs to a common differential output as determined by the 2-bit binary address lines A0 and A1. An EN input on both devices enable or disable the device. When disabled, all channels are switched off. When on, each channel conducts equally well in both directions and has an input signal range that extends to the supplies.
The iCMOS (industrial CMOS) modular manufacturing process combines high voltage CMOS (complementary metal-oxide semiconductor) and bipolar technologies. It enables the development of a wide range of high performance analog ICs capable of 33 V operation in a footprint that no other generation of high voltage devices has been able to achieve. Unlike analog ICs using conventional CMOS processes, iCMOS components can tolerate high supply voltages while providing increased performance, dramatically lower power consumption, and reduced package size.
The ultralow capacitance and exceptionally low charge injection of these multiplexers make them ideal solutions for data acquisition and sample-and-hold applications, where low glitch and fast settling are required. There is minimum charge injection over the entire signal range of the device. iCMOS construction also ensures ultralow power dissipation, making the ds ideally suited for portable and battery-powered instruments.
Applications
- Audio and video routing
- Automatic test equipment
- Data-acquisition systems
- Battery-powered systems
- Sample-and-hold systems
- Communication systems
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Informational 1
Product Selection Guide 1
Analog Dialogue 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG1208YCPZ-REEL | 16-Lead LFCSP (4mm x 4mm w/ EP) | ||
ADG1208YCPZ-REEL7 | 16-Lead LFCSP (4mm x 4mm w/ EP) | ||
ADG1208YRUZ | 16-Lead TSSOP | ||
ADG1208YRUZ-REEL7 | 16-Lead TSSOP | ||
ADG1208YRZ | 16-Lead SOIC | ||
ADG1208YRZ-REEL7 | 16-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 5, 2014 - 14_0020 Conversion of 4x4mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
ADG1208YCPZ-REEL | PRODUCTION | |
ADG1208YCPZ-REEL7 | PRODUCTION | |
Feb 15, 2010 - 07_0061 LFCSP Package Manufacturing Line Transfer from Amkor Korea to Amkor PRC |
||
ADG1208YCPZ-REEL | PRODUCTION | |
ADG1208YCPZ-REEL7 | PRODUCTION | |
Jan 27, 2009 - 09_0013 Changes to Idd Specifications on ADG12xx, ADG14xx and ADG13xx datasheets |
||
ADG1208YCPZ-REEL | PRODUCTION | |
ADG1208YCPZ-REEL7 | PRODUCTION | |
ADG1208YRUZ | PRODUCTION | |
ADG1208YRUZ-REEL7 | PRODUCTION | |
ADG1208YRZ | PRODUCTION | |
ADG1208YRZ-REEL7 | PRODUCTION | |
Oct 13, 2008 - 06_0084 Qualification of the 8" H Wafer Fab process at Analog Devices, Limerick, Ireland. |
||
ADG1208YCPZ-REEL | PRODUCTION | |
ADG1208YCPZ-REEL7 | PRODUCTION | |
ADG1208YRUZ | PRODUCTION | |
ADG1208YRUZ-REEL7 | PRODUCTION | |
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
ADG1208YRUZ | PRODUCTION | |
ADG1208YRUZ-REEL7 | PRODUCTION | |
Sep 26, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
ADG1208YRUZ | PRODUCTION | |
Mar 25, 2021 - 21_0080 Amkor Philippines as an Alternate Site for SOICN |
||
ADG1208YRZ | PRODUCTION | |
ADG1208YRZ-REEL7 | PRODUCTION | |
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
ADG1208YRZ | PRODUCTION | |
ADG1208YRZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
ADG5208F | RECOMMENDED FOR NEW DESIGNS |
Fault Protection, −0.4 pC QINJ, 8:1/Dual 4:1 Multiplexers |
ADG5248F | PRODUCTION | User Defined Fault Protection and Detection, 0.8 pC QINJ, 8:1 Multiplexer |
ADG5208 | RECOMMENDED FOR NEW DESIGNS | High Voltage Latch-Up Proof, 4-/8-Channel Multiplexers |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG1208
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.