ADA4927-2

RECOMMENDED FOR NEW DESIGNS

Ultralow Distortion Current Feedback Differential ADC Driver

Viewing:

Overview

  • Extremely low harmonic distortion
    • −105 dBc HD2 at 10 MHz
    • −91 dBc HD2 at 70 MHz
    • −87 dBc HD2 at 100 MHz
    • −103 dBc HD3 at 10 MHz
    • −98 dBc HD3 at 70 MHz
    • −89 dBc HD3 at 100 MHz
  • Better distortion at higher gains than VF amplifiers
  • Low input voltage noise: 1.4 nV/√Hz
  • High speed
    • −3 dB bandwidth of 2.3 GHz
    • 0.1 dB gain flatness: 150 MHz
    • Slew rate: 5000 V/µs, 25% to 75%
    • Fast 0.1% settling time: 10 ns
  • Low input offset voltage: 0.3 mV typical
  • Externally adjustable gain
  • Stability and bandwidth controlled by feedback resistor
  • See data sheet for additional features
ADA4927-2
Ultralow Distortion Current Feedback Differential ADC Driver
ADA4927-2 Functional Block Diagram ADA4927-2 Pin Configuration
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
Request a Driver/Software

Tools & Simulations

ADI DiffAmpCalc™

ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.

Open Tool

SPICE Model 1


Evaluation Kits

eval board
EVAL-FDA-2

Evaluation Board for Dual High Speed Differential Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User-defined circuit configuration
  • Edge-mounted SMA connector provisions
  • Easy connection to test equipment and other circuits
  • Two independent circuits enhance flexibility

Product Details

The EVAL-FDA-2CPZ-24 is designed to aid in the evaluation of dual high speed differential amplifiers. The EVAL-FDA-2CPZ-24 is a bare board (that is, there are no components soldered to the board) that enables users to quickly prototype a variety of differential amplifier circuits, which minimizes risk and reduces time to market. The EVAL-FDA-2CPZ-24 evaluation board supports any of the Analog Devices, Inc., dual high speed differential amplifiers in 4 mm × 4 mm, lead frame chip scale packages (LFCSP).

eval board
EVAL-FDA-2

Evaluation Board for Dual High Speed Differential Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User-defined circuit configuration
  • Edge-mounted SMA connector provisions
  • Easy connection to test equipment and other circuits
  • Two independent circuits enhance flexibility

Product Details

The EVAL-FDA-2CPZ-24 is designed to aid in the evaluation of dual high speed differential amplifiers. The EVAL-FDA-2CPZ-24 is a bare board (that is, there are no components soldered to the board) that enables users to quickly prototype a variety of differential amplifier circuits, which minimizes risk and reduces time to market. The EVAL-FDA-2CPZ-24 evaluation board supports any of the Analog Devices, Inc., dual high speed differential amplifiers in 4 mm × 4 mm, lead frame chip scale packages (LFCSP).

EVAL-FDA-2
Evaluation Board for Dual High Speed Differential Amplifiers
EVAL-FDA-2CPZ-24ANGLE-web EVAL-FDA-2CPZ-24BOTTOM-web EVAL-FDA-2CPZ-24TOP-web
EVAL-FDA-2
Evaluation Board for Dual High Speed Differential Amplifiers
EVAL-FDA-2CPZ-24ANGLE-web EVAL-FDA-2CPZ-24BOTTOM-web EVAL-FDA-2CPZ-24TOP-web

Latest Discussions

No discussions on ADA4927-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed