ADA4895-2

RECOMMENDED FOR NEW DESIGNS

Low Power, 1 nV/√Hz, G ≥ 10 Stable, Rail-to-Rail Output Amplifier

Viewing:

Overview

  • Low wideband noise
    -- 1 nV/√Hz
    -- 2.6 pA/√Hz
  • Low 1/f noise:
    2 nV/√Hz at 10 Hz
  • Low distortion (SFDR):
    −96 dBc @ 100 kHz,
    VOUT = 2 V p-p
  • Low power:
    3 mA per amplifier
  • Low input offset voltage:
    350 μV maximum
  • High speed
    -- 236 MHz, −3 dB bandwidth (G=+10)
    -- 943 V/µs slew rate
    -- 22 ns settling time to 0.1%
  • Rail-to-rail output
  • Wide supply range:
    3 V to 10 V
  • Disable feature

The ADA4895-2 is a dual, high speed voltage feedback amplifier that is gain ≥ 10 stable with low input noise, rail-to-rail output, and quiescent current of 3 mA per amplifier. With a 1/f noise of 2 nV/√Hz at 10 Hz and a spurious-free dynamic range of −72 dBc at 2 MHz, the ADA4895-2 is an ideal solution in a variety of applications, including ultrasound, low noise preamplifiers, and drivers of high performance ADCs. The Analog Devices, Inc., proprietary next generation SiGe bipolar process and innovative architecture enable this high performance amplifier.

The ADA4895-2 has a large signal bandwidth of 146 MHz at a gain of +10 with a slew rate of 943 V/μs, and settles to 0.1% in 22 ns. The wide supply voltage range (3 V to 10 V) of the ADA4895-2 makes this amplifier an ideal candidate for systems that require high dynamic range, high gain, precision, and high speed.

The ADA4895-2 is available in a 10-lead MSOP package and operates over the extended industrial temperature range of −40°C to +125°C.

Applications

  • Low noise preamplifier
  • Ultrasound amplifiers
  • PLL loop filters
  • High performance ADC drivers
  • DAC buffers

ADA4895-2
Low Power, 1 nV/√Hz, G ≥ 10 Stable, Rail-to-Rail Output Amplifier
ADA4895-2-fbl
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4895

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-HSAMP-2

Universal Evaluation Board for Dual High Speed Operational Amplifiers

Product Details

The Universal Dual High Speed Amplifier Evaluation Boards are bare boards that enables users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-2
Universal Evaluation Board for Dual High Speed Operational Amplifiers
EVAL-HSAMP-2 Group EVAL-HSAMP-2CPZ-10 EVAL-HSAMP-2RMZ-10 EVAL-HSAMP-2RMZ-8 EVAL-HSAMP-2RZ-8

Latest Discussions

No discussions on ADA4895-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed