ADA4860-1

PRODUCTION

High Speed, Low Cost, Op Amp

Viewing:

Overview

  • High speed
    800 MHz, -3 dB bandwidth
    790 V/µs slew rate
    8 ns settling time to 0.5%
  • Wide supply range: 5 V to 12 V
  • Low power: 6 mA
  • 0.1 dB flatness: 125 MHz
  • Differential gain: 0.02%
  • Differential phase: 0.02°
  • Low voltage offset: 3.5 mV (typ)
  • High output current: 25 mA
  • Power down
ADA4860-1
High Speed, Low Cost, Op Amp
ADA4860-1-pcl
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4860

SPICE Model 1

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-HSAMP-1

Universal Evaluation Board for Single High Speed Operational Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector
  • provisions Easy connection to test equipment and other circuits

Product Details

The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-1
Universal Evaluation Board for Single High Speed Operational Amplifiers

Latest Discussions

No discussions on ADA4860-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed