ADA4853-2

PRODUCTION

Low Power, Rail-to-Rail Output, Video Op Amp with Ultralow Power

Viewing:

Overview

  • Ultralow power-down current: 0.1 μA
  • Low quiescent current: 1.4 mA/amplifier
  • Ideal for standard definition video
  • High speed
    100 MHz, −3 dB bandwidth
    120 V/μs slew rate
  • 0.5 dB flatness: 22 MHz
  • Differential gain: 0.20%
  • Differential phase: 0.10°
  • Single-supply operation
  • Rail-to-rail output
    Output swings to within 200 mV of either rail
  • Low voltage offset: 1 mV
  • Wide supply range: 2.65 V to 5 V

The ADA4853-1/ADA4853-2/ADA4853-3 are low power, low cost, high speed, rail-to-rail output op amps with ultralow power disables that are ideal for portable consumer electronics. Despite their low price, the ADA4853-1/ADA4853-2/ADA4853-3 provide excellent overall performance and versatility. The 100 MHz, −3 dB bandwidth, and 120 V/μs slew rate make these amplifiers well-suited for many general-purpose, high speed applications.

The ADA4853-1/ADA4853-2/ADA4853-3 voltage feedback op amps are designed to operate at supply voltages as low as 2.65 V and up to 5 V using only 1.4 mA of supply current per amplifier. To further reduce power consumption, the amplifiers are equipped with a power-down mode that lowers the supply current to less than 1.5 μA maximum, making them ideal in battery-powered applications.

The ADA4853-1/ADA4853-2/ADA4853-3 provide users with a true single-supply capability, allowing input signals to extend 200 mV below the negative rail and to within 1.2 V of the positive rail. On the output, the amplifiers can swing within 200 mV of either supply rail.

With their combination of low price, excellent differential gain (0.2%), differential phase (0.10°), and 0.5 dB flatness out to 22 MHz, these amplifiers are ideal for video applications.

The ADA4853-1 is available in a 6-lead SC70, the ADA4853-2 is available in a 16-lead LFCSP_WQ, and the ADA4853-3 is available in both a 16-lead LFCSP_WQ and a 14-lead TSSOP. The ADA4853-1 temperature range is −40°C to +85°C while the ADA4853-2/ADA4853-3 temperature range is −40°C to +105°C.

Applications

  • Automotive infotainment systems
  • Automotive safety systems
  • Portable multimedia players
  • Video cameras
  • Digital still cameras
  • Consumer video
  • Clock buffer

ADA4853-2
Low Power, Rail-to-Rail Output, Video Op Amp with Ultralow Power
ADA4853-2-FBL ADA4853-2-PCL
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

SPICE Model 1


Evaluation Kits

EVAL-ADA4853-2

ADA4853-2 Evaluation Board

Product Details

These evaluation boards are designed to help users evaluate the ADA4853-2. The evaluation board is a BARE BOARD. There are no components or amplifiers soldered to the board. These parts must be obtained separately from the table below or on the product page. Free samples may also be requested. The unpopulated board enables users to quickly customize and prototype a variety of op amp circuits, which minimizes risk and reduces time to market.


The User Guide contains all the required documentation to build the board, including schematics, assembly drawing, and Bill of Materials

EVAL-ADA4853-2
ADA4853-2 Evaluation Board

Latest Discussions

No discussions on ADA4853-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed