Products
ADA4841-1
PRODUCTIONLow Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
- Part Models
- 5
- 1ku List Price
- Starting From $2.15
Viewing:
Overview
- Low power: 1.1 mA/amp
- Low wideband noise
- 2.1 nV/√Hz
- 1.4 pA/√Hz
- Low 1/f noise
- 7 nV/√Hz @ 10 Hz
- 13 pA/√Hz @ 10 Hz
- Low distortion: −105 dBc @ 100 kHz, VO = 2 V p-p
- High speed
- 80 MHz, −3 dB bandwidth (G = +1)
- 12 V/μs slew rate
- 175 ns settling time to 0.1%
- Low offset voltage: 0.3 mV maximum
- Rail-to-rail output
- Power down
- Wide supply range: 2.7 V to 12 V
The ADA4841-1 is a unity gain stable, low noise and distortion, rail-to-rail output amplifier that has a quiescent current of 1.5 mA maximum. In spite of its low power consumption, this amplifier offers low wideband voltage noise performance of 2.1 nV/√Hz and 1.4 pA/√Hz current noise, along with excellent spurious-free dynamic range (SFDR) of −105 dBc at 100 kHz. To maintain a low noise environment at lower frequencies, the amplifier has low 1/f noise of 7 nV/√Hz and 13 pA/√Hz at 10 Hz.
The ADA4841-1 output can swing to less than 50 mV of either rail. The input common-mode voltage range extends down to the negative supply. The ADA4841-1 can drive up to 10 pF of capacitive load with minimal peaking.
The ADA4841-1 provides the performance required to efficiently support emerging 16-bit to 18-bit ADCs and is ideal for portable instrumentation, high channel count, industrial measurement, and medical applications. The ADA4841-1 is ideally suited to drive the AD7685/AD7686, 16-bit PulSAR ADCs.
The ADA4841-1 package features RoHS compliant lead finishes. The amplifier is rated to work over the industrial temperature range (−40°C to +125°C).
Applications
- Low power, low noise signal processing
- Battery-powered instrumentation
- 16-bit PulSAR® ADC drivers
Documentation
Data Sheet 1
User Guide 2
Application Note 4
Technical Articles 1
Circuit Note 1
Product Selection Guide 2
Tutorial 12
Analog Dialogue 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADA4841-1YRJZ-R2 | 6-Lead SOT-23 | ||
| ADA4841-1YRJZ-R7 | 6-Lead SOT-23 | ||
| ADA4841-1YRZ | 8-Lead SOIC | ||
| ADA4841-1YRZ-R7 | 8-Lead SOIC | ||
| ADA4841-1YRZ-RL | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 16, 2026 - 26_0028 Qualification of Wafer Fabrication Site Analog Devices Limerick for XF26/XF18/XF12/XF8 Products |
||
| ADA4841-1YRJZ-R2 | PRODUCTION | |
| ADA4841-1YRJZ-R7 | PRODUCTION | |
| ADA4841-1YRZ | PRODUCTION | |
| ADA4841-1YRZ-R7 | PRODUCTION | |
| ADA4841-1YRZ-RL | PRODUCTION | |
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| ADA4841-1YRJZ-R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADA4805-1 | RECOMMENDED FOR NEW DESIGNS | 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADA4841
Precision ADC Driver Tool
The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input
Open ToolAnalog Filter Wizard
Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.
Open ToolAnalog Photodiode Wizard
Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.
Open ToolSignal Chain Designer
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open ToolPower Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
Open ToolVRMS/dBm/dBu/dBV calculators
A utility to convert between standard units of power measurement and signal strength.
Open ToolSPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on ADA4841-1 yet. Have something to say?
Start a Discussion on EngineerZone®