ADA4001-2

RECOMMENDED FOR NEW DESIGNS

Low Noise, Low Input Bias Current, Rail-to-Rail Output, JFET Dual Op Amp

Viewing:

Overview

  • Low TCVOS:
    ±5 μV/°C typical
  • Low input bias current:
    20 pA typical at VSY = ±15 V
  • Low noise
    - 7.7 nV/√Hz typical at
    f = 1 kHz
    - 1.2 μV rms at 20 Hz to 20 kHz
  • Low distortion: 0.00006%
  • No phase reversal
  • Rail-to-rail output
  • Unity-gain stable
ADA4001-2
Low Noise, Low Input Bias Current, Rail-to-Rail Output, JFET Dual Op Amp
ADA4001-2-fbl
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

SPICE Model 1


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board
EVAL-OPAMP-2 EVAL-OPAMP-2 EVAL-OPAMP-2

Latest Discussions

No discussions on ADA4001-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed