Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8390

Obsolete

Low Power, DSL CO Driver Amplifier

Viewing:

Overview

  • Voltage feedback amplifier
    Ideal for ADSL and ADSL2+ central office (CO) and customer premises equipment (CPE) applications
    Enables high current differential applications
  • Low power operation:
    Single- or dual-power supply operation from 10 V (±5 V) up to 24 V (±12 V)
    4 mA total quiescent supply current for full power ADSL and ADSL2+ CO applications
    Adjustable supply current to minimize power consumption
  • High output voltage and current drive:
    400 mA peak output drive current
    44.2 V p-p differential output voltage
  • Low distortion:
    –82 dBc @ 1 MHz second harmonic
    –91 dBc @ 1 MHz third harmonic
  • High speed:
    300 V/µs differential slew rate

Suggested Replacement Parts

AD8390A PRODUCTION

Low Power, High Output Current Differential Amplifier

AD8390
Low Power, DSL CO Driver Amplifier
AD8390-pcl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

Evaluation Kits

EVAL-AD8390

AD8390 Evaluation Board

Product Details

This page provides ordering information for the AD8390 Low Power, DSL CO Driver Amplifier evaluation board.

EVAL-AD8390
AD8390 Evaluation Board

Latest Discussions

Recently Viewed