AD8310

PRODUCTION

Fast, Voltage-Out, DC to 440 MHz, 95 dB Logarithmic Amplifier

Viewing:

Overview

  • Multistage demodulating logarithmic amplifier
  • Voltage output, rise time <15 ns
  • High current capacity: 25 mA into grounded RL
  • 95 dB dynamic range: –91 dBV to +4 dBV
  • Single supply of 2.7 V min at 8 mA typ
  • DC to 440 MHz operation, ±0.4 dB linearity
  • Slope of +24 mV/dB, intercept of –108 dBV
  • Highly stable scaling over temperature
  • Fully differential dc-coupled signal path
  • 100 ns power-up time, 1 mA sleep current

The AD8310 is a complete, dc to 440 MHz demodulating logarithmic amplifier (log amp) with a very fast voltage mode output, capable of driving up to 25 mA into a grounded load in under 15 ns. It uses the progressive compression (successive detection) technique to provide a dynamic range of up to 95 dB to ±3 dB law conformance or 90 dB to a ±1 dB error bound up to 100 MHz. It is extremely stable and easy to use, requiring no significant external components. A single-supply voltage of 2.7 V to 5.5 V at 8 mA is needed, corresponding to a power consumption of only 24 mW at 3 V. A fast-acting CMOS-compatible enable pin is provided.

Each of the six cascaded amplifier/limiter cells has a small-signal gain of 14.3 dB, with a −3 dB bandwidth of 900 MHz. A total of nine detector cells are used to provide a dynamic range that extends from −91 dBV (where 0 dBV is defined as the amplitude of a 1 V rms sine wave), an amplitude of about ±40 μV, up to +4 dBV (or ±2.2 V). The demodulated output is accurately scaled, with a log slope of 24 mV/dB and an intercept of −108 dBV. The scaling parameters are supply- and temperature-independent.

The fully differential input offers a moderately high impedance (1 kΩ in parallel with about 1 pF). A simple network can match the input to 50 Ω and provide a power sensitivity of −78 dBm to +17 dBm. The logarithmic linearity is typically within ±0.4 dB up to 100 MHz over the central portion of the range, but it is somewhat greater at 440 MHz. There is no minimum frequency limit; the AD8310 can be used down to low audio frequencies. Special filtering features are provided to support this wide range.

The output voltage runs from a noise-limited lower boundary of 400 mV to an upper limit within 200 mV of the supply voltage for light loads. The slope and intercept can be readily altered using external resistors. The output is tolerant of a wide variety of load conditions and is stable with capacitive loads of 100 pF.

The AD8310 provides a unique combination of low cost, small size, low power consumption, high accuracy and stability, high dynamic range, a frequency range encompassing audio to UHF, fast response time, and good load-driving capabilities, making this product useful in numerous applications that require the reduction of a signal to its decibel equivalent.

The AD8310 is available in the industrial temperature range of −40°C to +85°C in an 8-lead MSOP package.

Applications

  • Conversion of signal level to decibel form
  • Transmitter antenna power measurement
  • Receiver signal strength indication (RSSI)
  • Low cost radar and sonar signal processing
  • Network and spectrum analyzers
  • Signal-level determination down to 20 Hz
  • True-decibel ac mode for multimeters

AD8310
Fast, Voltage-Out, DC to 440 MHz, 95 dB Logarithmic Amplifier
AD8310-fbl 499236767AD8310-pcl
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8310

SPICE Model 2

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-AD8310

AD8310 Evaluation Board

Product Details

AD8310-EVALZ is a fully populated, 4-layer, FR4-based, full featured evaluation board designed to allow easy evaluation of all features of the AD8310. RF input and VLOG output SMA connections with single ended setups are featured. There is an option of full differential signaling on the RF input if the user desires. Access to the +5V/8 mA supply is achieved with clip leads to the VPOS and COMM testpoints; it has a range from +2.7 to +5.5V.


EVAL-AD8310
AD8310 Evaluation Board

Latest Discussions

Recently Viewed