AD8019

Obsolete

DSL Line Driver With Power Down

Viewing:

Overview

  • Low distortion, high output current amplifiers operate from +12V to ±12V power supplies, ideal for high performance ADSL or G.Lite CPE xDSL modems.
  • Low Power Operation
    - +12V to ±12V Voltage Supply
    - 9.0mA/Amp (typ) Supply Current
    - Digital (1-bit) power down
  • Voltage Feedback Amplifiers
  • Low Distortion
    - Out of Band SFDR -70dBc @200kHz
  • High Speed
    - 135 MHz Bandwidth (-3dB), G=+1
    - 400 V/µS Slew Rate
  • High dynamic range
    - Vout to within 2V of power supply
AD8019
DSL Line Driver With Power Down
pdp-image-unavailable
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
Request a Driver/Software

Tools & Simulations

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

Latest Discussions

Recently Viewed