AD7945
PRODUCTION+3.3 V/+5 V Multiplying 12-Bit DAC With a Parallel Interface
- Part Models
- 8
- 1ku List Price
- Starting From $8.60
Overview
- 12-Bit Multiplying DACs
- 0.5 LSBs INL and DNL
- Fast Interface:
40 ns Strobe Pulsewidth (AD7943)
40 ns Write Pulsewidth (AD7945, A7948)
- Guaranteed Specifications wth +3.3 V/+5 Supply
- Low Power: 5 µW typ
- Low Glitch: 60 nV-s with Amplifier Connected
- Fast Settling: 600 ns to 0.01% with AD843
The AD7943, AD7945 and AD7948 are fast 12-bit multiplying DACs that operate from a single +5 V supply (Normal Mode) and a single +3.3 V to +5 V supply (Biased Mode). The AD7943 has a serial interface, the AD7945 has a 12-bit parallel interface, and the AD7948 has an 8-bit byte interface. They will replace the industry-standard AD7543, AD7545 and AD7548 in many applications, and they offer superior speed and power consumption performance.
The AD7943 is available in 16-pin DIP, 16-pin SOP (Small Outline Package) and 20-pin SSOP (Shrink Small Outline Package).
The AD7945 is available in 20-pin DIP, 20-pin SOP and 20-pin SSOP.
The AD7948 is available in 20-pin DIP, 20-pin SOP and 20-pin SSOP.
Documentation
Data Sheet 1
Application Note 3
Solutions Bulletin & Brochure 1
Rarely Asked Question 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7945ANZ-B | 20-Lead PDIP | ||
| AD7945ARSZ-B | 20-Lead SSOP | ||
| AD7945ARSZ-BREEL | 20-Lead SSOP | ||
| AD7945BNZ | 20-Lead PDIP | ||
| AD7945BRSZ | 20-Lead SSOP | ||
| AD7945BRSZ-REEL | 20-Lead SSOP | ||
| AD7945BRZ | 20-Lead SOIC (Wide) | ||
| AD7945BRZ-REEL | 20-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD7945ANZ-B | PRODUCTION | |
| AD7945BNZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD7945ANZ-B | PRODUCTION | |
| AD7945BNZ | PRODUCTION | |
|
Oct 19, 2010 - 10_0002 Halogen Free Material Change for SSOP Products Assembled at Amkor |
||
| AD7945ARSZ-B | PRODUCTION | |
| AD7945ARSZ-BREEL | PRODUCTION | |
| AD7945BRSZ | PRODUCTION | |
| AD7945BRSZ-REEL | PRODUCTION | |
|
Jul 21, 2014 - 13_0297 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L, 20L, 24L and 28L SOICW Packages |
||
| AD7945BRZ | PRODUCTION | |
| AD7945BRZ-REEL | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD7945BRZ | PRODUCTION | |
| AD7945BRZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| AD5445 | PRODUCTION | High Bandwidth 12-Bit Parallel Interface Multiplying D/A Converter |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool