AD7943
PRODUCTION+3.3 V/+5 V Multiplying 12-Bit DAC With a Serial Interface
- Part Models
- 7
- 1ku List Price
- Starting From $9.46
Overview
- 12-Bit Multiplying DACs
- 0.5 LSBs INL and DNL
- Fast Interface
40 ns Strobe Pulsewidth (AD7943)
40 ns Write Pulsewidth (AD7945, A7948)
- Guaranteed Specifications wth +3.3 V/+5 Supply
- Low Power: 5 µW typ
- Low Glitch: 60 nV-s with Amplifier Connected
- Fast Settling: 600 ns to 0.01% with AD843
The AD7943, AD7945 and AD7948 are fast 12-bit multiplying DACs that operate from a single +5 V supply (Normal Mode) and a single +3.3 V to +5 V supply (Biased Mode). The AD7943 has a serial interface, the AD7945 has a 12-bit parallel interface, and the AD7948 has an 8-bit byte interface. They will replace the industry-standard AD7543, AD7545 and AD7548 in many applications, and they offer superior speed and power consumption performance.
The AD7943 is available in 16-pin DIP, 16-pin SOP (Small Outline Package) and 20-pin SSOP (Shrink Small Outline Package).
The AD7945 is available in 20-pin DIP, 20-pin SOP and 20-pin SSOP.
The AD7948 is available in 20-pin DIP, 20-pin SOP and 20-pin SSOP.
Documentation
Data Sheet 1
Application Note 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7943ANZ-B | 16-Lead PDIP | ||
| AD7943ARSZ-B | 20-Lead SSOP | ||
| AD7943BNZ | 16-Lead PDIP | ||
| AD7943BRSZ | 20-Lead SSOP | ||
| AD7943BRSZ-REEL | 20-Lead SSOP | ||
| AD7943BRZ | 16-Lead SOIC Wide | ||
| AD7943BRZ-REEL | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 29, 2021 - 21_0033 Assembly Site Transfer for 14/16L 300_MIL PDIP to Cirtek |
||
| AD7943ANZ-B | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD7943ANZ-B | PRODUCTION | |
| AD7943BNZ | PRODUCTION | |
|
Oct 19, 2010 - 10_0002 Halogen Free Material Change for SSOP Products Assembled at Amkor |
||
| AD7943ARSZ-B | PRODUCTION | |
| AD7943BRSZ | PRODUCTION | |
| AD7943BRSZ-REEL | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD7943BRZ | PRODUCTION | |
| AD7943BRZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| AD5443 | PRODUCTION | 12-Bit High Bandwidth Multiplying DAC's with Serial Interface |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget Tool