AD5445
PRODUCTIONHigh Bandwidth 12-Bit Parallel Interface Multiplying D/A Converter
- Part Models
- 4
- 1ku List Price
- Starting From $4.82
Overview
- 2.5 V to 5.5 V supply operation
- Fast parallel interface (17 ns write cycle)
- Update rate of 20.4 MSPS
- INL of ±1 LSB for 12-bit DAC
- ±10 V reference input
- 10 MHz multiplying bandwidth
- Extended temperature range:
–40°C to +125°C - See data sheet for additional features
The AD5424 / AD5433 / AD5445 are CMOS 8-, 10-, and 12-bit current output digital-to-analog converters (DACs), respectively. These devices operate from a 2.5 V to 5.5 V power supply, making them suitable for battery-powered applications and many other applications. These DACs utilize data readback, allowing the user to read the contents of the DAC register via the DB pins. On power-up, the internal register and latches are filled with 0s and the DAC outputs are at zero scale.
As a result of manufacturing with a CMOS submicron process, they offer excellent 4-quadrant multiplication characteristics, with large signal multiplying bandwidths of up to 10 MHz.
The applied external reference input voltage (VREF) determines the full-scale output current. An integrated feedback resistor (RFB) provides temperature tracking and full-scale voltage output when combined with an external I-to-V precision amplifier.
While these devices are upgrades of the AD5424 / AD5433 / AD5445 in multiplying bandwidth performance, they have a latched interface and cannot be used in transparent mode.
The AD5424 is available in a small, 20-lead LFCSP and a small, 16-lead TSSOP, while the AD5433 and AD5445 DACs are available in a small, 20-lead LFCSP and a small, 20-lead TSSOP.
The EVAL-AD5445SDZ evaluation board is available for evaluating DAC performance. For more information, see the UG-333 evaluation board user guide.
APPLICATIONS
- Portable battery-powered applications
- Waveform generators
- Analog processing
- Instrumentation applications
- Programmable amplifiers and attenuators
- Digitally controlled calibration
- Programmable filters and oscillators
- Composite video
- Ultrasound
- Gain, offset, and voltage trimming
Documentation
Data Sheet 1
User Guide 1
Application Note 3
Solutions Bulletin & Brochure 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5445YCPZ | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
| AD5445YRUZ | 20-Lead TSSOP | ||
| AD5445YRUZ-REEL | 20-Lead TSSOP | ||
| AD5445YRUZ-REEL7 | 20-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 23, 2012 - 11_0104 Conversion of Select Sizes of LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE-Korea. |
||
| AD5445YCPZ | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD5445YCPZ | PRODUCTION | |
| AD5445YRUZ | PRODUCTION | |
|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| AD5445YRUZ | PRODUCTION | |
| AD5445YRUZ-REEL | PRODUCTION | |
| AD5445YRUZ-REEL7 | PRODUCTION | |
|
Jul 23, 2014 - 13_0241 Qualification of ASE Chungli as an Alternate Assembly Site for Select 16L, 20L and 24L TSSOP Packages |
||
| AD5445YRUZ | PRODUCTION | |
| AD5445YRUZ-REEL | PRODUCTION | |
| AD5445YRUZ-REEL7 | PRODUCTION | |
|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
| AD5445YRUZ | PRODUCTION | |
| AD5445YRUZ-REEL | PRODUCTION | |
| AD5445YRUZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool