AD7654

PRODUCTION

Dual, 2-Channel, Simultaneous Sampling, PulSAR®, 500 kSPS, 16-Bit ADC

Viewing:

Overview

  • Dual, 16-bit, 2-channel simultaneous sampling ADC
  • 16-bit resolution with no missing codes
  • Throughput:
    500 kSPS (normal mode)
    444 kSPS (impulse mode)
  • INL: ±3.5 LSB max (±0.0053% of full scale)
  • SNR: 89 dB typ at 100 kHz
  • THD: −100 dB at +100 kHz
  • Analog input voltage range: 0 V to 5 V
  • No pipeline delay
  • Parallel and serial 5 V/3 V interface
  • SPI®/QSPI™/MICROWIRE™/ DSP compatible
  • Single 5 V supply operation
  • See data sheet for additional features
AD7654
Dual, 2-Channel, Simultaneous Sampling, PulSAR®, 500 kSPS, 16-Bit ADC
AD7654 Functional Block Diagram AD7654 Pin Configuration AD7654 Circuit Diagram
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
Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 2
ADP151 PRODUCTION Ultralow Noise, 200 mA, CMOS Linear Regulator
ADP160 PRODUCTION Ultra Low Quiescent Current 150 mA, CMOS Linear Regulator
Operational Amplifiers (Op Amps) 7
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
AD8597 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (single)
AD8599 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (Dual)
Switching Regulators & Controllers 1
ADP2114 PRODUCTION Configurable, Dual 2 A/Single 4 A, Synchronous Step-Down DC-to-DC Regulator
Voltage References 6
ADR441 PRODUCTION Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
AD1582 PRODUCTION 2.5V Micropower, Precisions Series Mode Voltage References
ADR391 PRODUCTION 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7654

AD7654 Evaluation Kit

Product Details

The EVAL-AD7654CBZ is a fully featured evaluation kit for the AD7654. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.

EVAL-AD7654
AD7654 Evaluation Kit

Latest Discussions

Recently Viewed