AD7472

PRODUCTION

12-Bit, 2.7 V to 5.25 V, 1.5 MSPS Low Power ADC

Viewing:

Overview

  • Specified for VDD of 2.7 V to 5.25 V
  • 1.75 MSPS for AD7470 (10-Bit)
  • 1.5 MSPS for AD7472 (12-Bit)
  • Low Power
    • 3.54 mW Typ at 1.2 MSPS with 3 V Supplies
    • 8.7 mW Typ at 1.5 MSPS with 5 V Supplies
  • Wide Input Bandwidth
  • 70 dB Typ SNR at 500 kHz Input Frequency
  • Flexible Power/Throughput Rate Management
  • No Pipeline Delays
  • High Speed Parallel Interface
  • Sleep Mode: 50 nA Typ
  • 24-Lead SOIC and TSSOP Packages
AD7472
12-Bit, 2.7 V to 5.25 V, 1.5 MSPS Low Power ADC
AD7470-72 Functional Block Diagram
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
Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 4
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
AD8047 PRODUCTION 250 MHz, General Purpose Voltage Feedback Op Amps Gain 1 Stable
AD8051 PRODUCTION Low Cost, High Speed, Single, Rail-to-Rail Amplifier
Voltage References 5
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR441 PRODUCTION Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source
ADR291 PRODUCTION Low Noise Micropower Precision Voltage Reference (2.5 V)
ADR3425 PRODUCTION Micro-Power, High-Accuracy 2.5V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed