AD7468
PRODUCTION1.6 V Micro-Power 8-Bit ADC
- Part Models
- 3
- 1ku List Price
- Starting From $2.30
Overview
- Specified for VDD of 1.6 V to 3.6 V
- Low power:
0.62 mW typical at 100 kSPS with 3 V supplies
0.48 mW typical at 50 kSPS with 3.6 V supplies
0.12 mW typical at 100 kSPS with 1.6 V supplies - Wide input bandwidth:
71 dB SNR at 30 kHz input frequency
- Fast throughput rate: 200 kSPS
- Flexible power/serial clock speed management
- No pipeline delays
- High speed serial interface:
SPI/QSPI™/MICROWIRE™/DSP compatible - See datasheet for additional features
The AD7466 / AD7467 / AD7468 are 12-/10-/8-bit, high speed, low power, successive approximation analog-to-digital converters (ADCs), respectively. The parts operate from a single 1.6 V to 3.6 V power supply and feature throughput rates up to 200 kSPS with low power dissipation. The parts contain a low noise, wide bandwidth track-and-hold amplifier, which can handle input frequencies in excess of 3 MHz.
The conversion process and data acquisition are controlled using CS and the serial clock, allowing the devices to interface with microprocessors or DSPs. The input signal is sampled on the falling edge of CS, and the conversion is also initiated at this point. There are no pipeline delays associated with the part.
The reference for the part is taken internally from VDD. This allows the widest dynamic input range to the ADC. Thus, the analog input range for the part is 0 V to VDD. The conversion rate is determined by the SCLK.
PRODUCT HIGHLIGHTS
- Specified for supply voltages of 1.6 V to 3.6 V
- 12-, 10-, and 8-bit ADCs in SOT-23 and MSOP packages
- High throughput rate with low power consumption. Power consumption in normal mode of operation at 100 kSPS and 3 V is 0.9 mW maximum
- Flexible power/serial clock speed management. The conversion rate is determined by the serial clock, allowing the conversion time to be reduced through increases in the serial clock speed. Automatic power-down after conversion allows the average power consumption to be reduced when in power-down. Current consumption is 0.1 μA maximum and 8 nA typically when in power-down
- Reference derived from the power supply
- No pipeline delay
- The part features a standard successive approximation ADC with accurate control of conversions via a CS input
APPLICATIONS
- Battery-powered systems
- Medical instruments
- Remote data acquisition
- Isolated data acquisition
Documentation
Data Sheet 1
Technical Articles 1
Product Highlight 1
Product Highlight 1
Device Drivers 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7468BRMZ | 8-Lead MSOP | ||
| AD7468BRMZ-REEL7 | 8-Lead MSOP | ||
| AD7468BRTZ-REEL7 | 6-Lead SOT-23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 5, 2015 - 14_0246 Qualification of ASE Chungli, as an Alternate Assembly Site for Select MSOP Devices |
||
| AD7468BRMZ | PRODUCTION | |
| AD7468BRMZ-REEL7 | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| AD7468BRMZ | PRODUCTION | |
| AD7468BRMZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD7468BRMZ | PRODUCTION | |
| AD7468BRMZ-REEL7 | PRODUCTION | |
| AD7468BRTZ-REEL7 | PRODUCTION | |
|
Aug 16, 2017 - 16_0291 CANCELLED: Addition of Amkor Philippines as Alternate Assembly Site for 5L, 6L and 8L SOT23 Chip-On-Lead Packages |
||
| AD7468BRTZ-REEL7 | PRODUCTION | |
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| AD7468BRTZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Operational Amplifiers (Op Amps) 2 | ||
| AD8597 | PRODUCTION | Ultralow Distortion, Ultralow Noise Op Amp (single) |
| AD8510 | PRODUCTION |
Precision, Very Low Noise, Low Input Bias Current, Wide Bandwidth JFET Single Operational Amplifier |
| Voltage References 4 | ||
| REF191 | PRODUCTION | 2.048V, Precision Micropower, Low Dropout, Low Voltage Reference |
| ADR3420 | PRODUCTION | Micro-Power, High-Accuracy 2.048V Voltage Reference |
| REF192 | PRODUCTION | 2.5V Precision Micropower, Low Dropout, Low Voltage Reference |
| REF193 | PRODUCTION | 3.0V Precision Micropower, Low Dropout, Low Voltage Reference |